ÖLFLEX® TRUCK 170 TWIN 2x16/TÜ.EGG.091-04
Vehicle cable; 2X16; 60 V; PVC; Core identification: Colours; ADR approval; Fixed installation

ÖLFLEX® TRUCK 170 TWIN 2x16/TÜ.EGG.091-04
Vehicle cable; 2X16; 60 V; PVC; Core identification: Colours; ADR approval; Fixed installation
ÖLFLEX® TRUCK 170 TWIN 2x16/TÜ.EGG.091-04
560.078₫
/

ÖLFLEX® TRUCK 170 TWIN 2x16/TÜ.EGG.091-04
560.078₫
/
In stock (3260)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Polarity identification is possible without stripping the sheath or external marking (the item designation is always printed on the positive pole). This rules out incorrect connections
No brushing of cores after stripping and therefore optimum subsequent handling, for example when crimping/contacting, Special ADR approval
Applications
Battery cable between the power source and the end user, For commercial verhicles
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Product type | Vehicle cable |
| Brand | ÖLFLEX® |
| Copper index | 307.200 kg/km |
| Copper index (lb) | 2064.270 lb |
| Weight | 453 kg/km |
Country of Origin
To be confirmed based on the actual goods supplied. Please contact us for confirmation before placing your order.
Electrical Characteristics
| Nominal voltage | 60 V DC according to IEC |
| Max. conductor resistance at 20°C | 1.21 Ω/km |
| Test voltage | 3 kV |
Product Design
| Core identification | Colours |
| Cable shape | Separable twin |
| Outer sheath colour | black |
| Conductor design | fine-wire |
| Conductor material | Bare copper |
| Insulation colour | black, red |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 16 mm² |
| Core insulation basic material | Polyvinylchloride |
| Conductor number/size | 2X16 |
| Basic material of outer sheath | Polyvinylchloride |
| Nom. flat cable width | 21 |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| With armouring |
|
| Basic material of outer sheath, short form | PVC |
| Nom. flat cable height | 10 |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Temperature class according to ISO 6722 | A |
| Oil-resistant |
|
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 85 |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 85 °C max. conductor temperature |
| Flame retardance according to | ISO 6722-1 5.22 |
| Halogen-free |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marking |
|
| ADR approval |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRUCK 170 TWIN


