SILVYN® EMC AS-CU 21 / 17X21 50M
Protective cable conduit with braiding and interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 21; Steel


SILVYN® EMC AS-CU 21 / 17X21 50M
Protective cable conduit with braiding and interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 21; Steel
SILVYN® EMC AS-CU 21 / 17X21 50M

SILVYN® EMC AS-CU 21 / 17X21 50M
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optimum EMC protection, High-tensile, High crush-resistance, Flexible, High mechanical resistance
Applications
Mechanical engineering, Automotive industry, Conveyor technology, Railway applications / vehicle construction, Used in areas where electromagnetic interferences can occur
Technical Attributes
General Information
| Product type | Protective conduit with braiding and interlocked profile |
| Brand | SILVYN® |
| Weight | 300 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Nominal size | 21 |
| Total length | 50 |
| Braiding material, short form | Cu |
| Material braiding | Copper |
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 21 |
| Smooth inner conduit surface |
|
| Inner diameter | 17 |
| Conduit material | Steel |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Bending radius, static | 38 |
| UV-resistant |
|
| Bending radius, dynamic | 95 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® EMC AS-CU








