FLEX TIE 200X20
Tape ties; Overall length: 200mm; black; Polyamide; UV-resistant

FLEX TIE 200X20
Tape ties; Overall length: 200mm; black; Polyamide; UV-resistant
FLEX TIE 200X20

FLEX TIE 200X20
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
For easy and quick bundling, Cable friendly: Prevent injuries of cable outer sheating, Could be reused again, No corrosion, as hook and loop ties are made of organic textiles, No sharp edges, reduce the risk of injury
Applications
Where frequently changes or constant access is required (e.g. event technology, laboratories), Bundling of sensitive cables (e.g. fiber optic cables, data cables), Bundling of cables and conduits, Vibration resistant (e.g. robotics)
Technical Attributes
General Information
| Product type | Tape ties |
| Packaging type | Loose |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Overall width | 20 |
| Colour | black |
| Total length | 200 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| Ecolab certified |
|
| CE marked |
|
| DNV-certified |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Flex Tie
| Article number | For bundle diameter (min.) | Imp for bundling diameter min | For bundle diameter (max.) | Imp for bundling diameter max | Cable tie width | Imp cable tie width | Imp total width | Total width def | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 61823711 | black | 100.000 | ||||||||||
| 61823712 | black | 100.000 | ||||||||||
| 61823713 | black | 100.000 | ||||||||||
| 61823714 | black | 10.000 | ||||||||||
| 61823715 | black | 10.000 | ||||||||||
| 61823716 | black | 10.000 | ||||||||||
| 61823717 | black | 1.000 | ||||||||||
| 61823718 | black | 1.000 | ||||||||||
| 61823719 | black | 1.000 |



