SILVYN® UI 511 1/2'' 17.0X21.0
Protective cable conduit with double-interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 1/2; Stainless steel



SILVYN® UI 511 1/2'' 17.0X21.0
Protective cable conduit with double-interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 1/2; Stainless steel
SILVYN® UI 511 1/2'' 17.0X21.0

SILVYN® UI 511 1/2'' 17.0X21.0
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High-tensile, Corrosion-resistant, Suitable for outdoor use and direct burial, For high mechanical stress, Torsion-resistant and very flexible
Applications
Offshore applications, Measuring technology, Plant engineering, Steel industry, Applications with the highest mechanical stresses
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Protective cable conduit with double-interlocked profile |
| Delivery Unit | 30.000 |
| Weight | 315 kg/km |
Electrical Characteristics
Product Design
| Conduit material, short form | VA |
| Nominal size | 1/2 |
| Total length | 30 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 21 |
| Smooth inner conduit surface |
|
| Inner diameter | 17 |
| Conduit material | Stainless steel |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Reverse bending resistance |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Solvent resistance |
|
| Impact-resistant |
|
| Bending radius, static | 75 |
| Bending radius, dynamic | 100 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® UI 511
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Delivery Unit |
|---|---|---|---|---|---|---|---|---|
| 61799815 | 9.5 | 12.5 | 5/16 | 30.000 | ||||
| 61799816 | 13 | 16 | 3/8 | 30.000 | ||||
| 61799817 | 17 | 21 | 1/2 | 30.000 | ||||
| 61799818 | 22 | 26 | 3/4 | 30.000 | ||||
| 61799819 | 26 | 30 | 1 | 30.000 | ||||
| 61799820 | 34 | 39 | 1 1/4 | 30.000 | ||||
| 61799822 | 51.6 | 55.7 | 2 | 15.000 | ||||
| 61799831 | 40.3 | 44.4 | 1 1/2 | 1.000 |









