SILVYN® RILL PA 6 10 / 6.5X10 BK 50M
Parallel corrugated protective conduit; Inner diameter: 6.5mm; Outer diameter: 10mm; Nominal size: 10; Polyamide; Halogenfree; UV-resistant





SILVYN® RILL PA 6 10 / 6.5X10 BK 50M
Parallel corrugated protective conduit; Inner diameter: 6.5mm; Outer diameter: 10mm; Nominal size: 10; Polyamide; Halogenfree; UV-resistant
SILVYN® RILL PA 6 10 / 6.5X10 BK 50M

SILVYN® RILL PA 6 10 / 6.5X10 BK 50M
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
A product with an impressively wide range of applications thanks to its versatile properties
Flexible, parallel corrugated protective conduit profile ensures increased dimensional stability and pressure resistance
Halogen free product that does not produce corrosive acids or hazardous gases in the event of a fire
V-0 fire safety classed according to UL 94 (flammability test for plastics) and therefore highly flame-retardant in the event of a fire
VDE-tested quality
DNV approval for maritime use
UL certification according to technical data enables the product to be used on the North American market
Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings
Extensive range of accessories available.
Applications
For protecting cables against environmental influences
For the observance of special fire safety requirements
Suitable for use in AC and DC charging infrastructures for electromobility
Also suitable for easy and occasional flexing
Withstands high chemical and mechanical stress
Black versions are suitable for outdoor use.
Technical Attributes
General Information
| Product type | Parallel corrugated protective conduit |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 18.84 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PA 6 |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Nominal size | 10 |
| Total length | 50 |
| Flexibly installed bending protection |
|
| Outer diameter | 10 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 6.5 |
| Conduit material | Polyamide |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 13 |
| cadmium free |
|
| Chemical resistant |
|
| UV-resistant |
|
| Bending radius, dynamic | 35 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® RILL PA 6
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61746935 | 6.5 | 10 | 10 | black | 50.000 | ||||
| 61746939 | 6.5 | 10 | 10 | grey | 50.000 | ||||
| 61746940 | 10 | 13 | 13 | grey | 50.000 | ||||
| 61746945 | 10 | 13 | 13 | black | 50.000 | ||||
| 61746950 | 12 | 15.8 | 16 | grey | 50.000 | ||||
| 61746955 | 12 | 15.8 | 16 | black | 50.000 | ||||
| 61746960 | 16.5 | 21.2 | 21 | grey | 50.000 | ||||
| 61746965 | 16.5 | 21.2 | 21 | black | 50.000 | ||||
| 61746970 | 23 | 28.5 | 28 | grey | 50.000 | ||||
| 61746975 | 23 | 28.5 | 28 | black | 50.000 | ||||
| 61746980 | 29 | 34.5 | 34 | grey | 25.000 | ||||
| 61746985 | 29 | 34.5 | 34 | black | 25.000 | ||||
| 61746990 | 36 | 42.5 | 42 | grey | 25.000 | ||||
| 61746995 | 36 | 42.5 | 42 | black | 25.000 | ||||
| 61747000 | 48 | 54.5 | 54 | grey | 25.000 | ||||
| 61747005 | 48 | 54.5 | 54 | black | 25.000 | ||||
| 61747010 | 14.3 | 18.5 | 18 | grey | 50.000 | ||||
| 61747015 | 14.3 | 18.5 | 18 | black | 50.000 |











