SILVYN® FPS 10X14 10M GY
Protective cable conduit with steel spiral; Inner diameter: 10mm; Outer diameter: 14mm; Nominal size: 14; Polyvinylchloride;


SILVYN® FPS 10X14 10M GY
Protective cable conduit with steel spiral; Inner diameter: 10mm; Outer diameter: 14mm; Nominal size: 14; Polyvinylchloride;
SILVYN® FPS 10X14 10M GY

SILVYN® FPS 10X14 10M GY
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Dimensionally stable, Corrosion-resistant, Crushable and extendable, Highly oil and acid-resistant, Liquidtight
Applications
Mechanical engineering, In drag chains (SILVYN® CHAIN), Robot-building, Moving applications, Indoor applications
Technical Attributes
General Information
| Product type | Protective cable conduit with steel spiral |
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 85 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PVC |
| Bending protection fixed installation |
|
| Coil material | Spring steel wire |
| Nominal size | 14 |
| Total length | 10 |
| Protection against hot chips |
|
| Flexibly installed bending protection |
|
| Outer diameter | 14 |
| Colour | grey |
| Smooth inner conduit surface |
|
| Inner diameter | 10 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Bending radius, static | 10 |
| UV-resistant |
|
| Bending radius, dynamic | 25 |
| Reverse bending resistance |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPS
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61711550 | 7 | 10 | 10 | grey | 25.000 | ||||
| 61711590 | 10 | 14 | 14 | grey | 25.000 | ||||
| 61711630 | 13 | 17 | 17 | grey | 25.000 | ||||
| 61711670 | 15 | 19 | 19 | grey | 25.000 | ||||
| 61711710 | 16 | 21 | 21 | grey | 25.000 | ||||
| 61711750 | 22 | 27 | 27 | grey | 25.000 | ||||
| 61711790 | 29 | 36 | 36 | grey | 25.000 | ||||
| 61711830 | 38 | 45 | 45 | grey | 25.000 | ||||
| 61711910 | 48 | 56 | 56 | grey | 25.000 | ||||
| 61721690 | 7 | 10 | 10 | grey | 10.000 | ||||
| 61721700 | 10 | 14 | 14 | grey | 10.000 | ||||
| 61721710 | 13 | 17 | 17 | grey | 10.000 | ||||
| 61721720 | 15 | 19 | 19 | grey | 10.000 | ||||
| 61721730 | 16 | 21 | 21 | grey | 10.000 | ||||
| 61721740 | 22 | 27 | 27 | grey | 10.000 | ||||
| 61721750 | 29 | 36 | 36 | grey | 10.000 | ||||
| 61721760 | 38 | 45 | 45 | grey | 10.000 | ||||
| 61721780 | 48 | 56 | 56 | grey | 10.000 |








