SKINDICHT® LA 4 CABLE BUSHING SYSTEM
Bushing; Inner diameter: 4mm; Outer diameter: 11mm; Chloroprene rubber; black

SKINDICHT® LA 4 CABLE BUSHING SYSTEM
Bushing; Inner diameter: 4mm; Outer diameter: 11mm; Chloroprene rubber; black
SKINDICHT® LA 4 CABLE BUSHING SYSTEM

SKINDICHT® LA 4 CABLE BUSHING SYSTEM
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Protection against sharp or angular housing walls, Easy to assemble
Applications
Housings, Control cabinet manufacturing
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Bushing |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| RAL colour | RAL 9005 |
| Total length | 6 |
| Number of cable entries | 1 |
| Material body | Chloroprene rubber |
| Cable gland design | Straight |
| Panel thickness (max.) | 2 |
| Surface protection | Uncoated |
| Material body shortname | CR |
| Outer diameter | 11 |
| Colour | black |
| Borehole diameter | 8 |
| Inner diameter | 4 |
| Panel thickness (min.) | 2 |
| Clear width | 4 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® LA
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Clear width | Imp clear width | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 61713520 | 3 | 10 | 3 | 100.000 | |||
| 61713530 | 4 | 11 | 4 | 100.000 | |||
| 61713540 | 5 | 11 | 5 | 100.000 | |||
| 61713550 | 6 | 14 | 6 | 100.000 | |||
| 61713560 | 7 | 16 | 7 | 100.000 | |||
| 61713570 | 8 | 15 | 8 | 100.000 | |||
| 61713580 | 9 | 16 | 9 | 100.000 | |||
| 61713590 | 11 | 19 | 11 | 100.000 | |||
| 61713600 | 12 | 25 | 12 | 100.000 |







