SILVYN® SI 11X14 SGY
Simple protective cable conduit; Inner diameter: 11mm; Outer diameter: 14mm; Polyvinylchloride;



SILVYN® SI 11X14 SGY
Simple protective cable conduit; Inner diameter: 11mm; Outer diameter: 14mm; Polyvinylchloride;
SILVYN® SI 11X14 SGY

SILVYN® SI 11X14 SGY
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Protection against dust, Protection against humidity, Low abrasion protection
Applications
Easy cable protection, Additional insulation, Bundling and guiding of cables and wires
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Simple protective conduit |
| Packaging type | Ring |
| Delivery Unit | 50.000 |
| Weight | 76.48 kg/km |
Electrical Characteristics
Product Design
| Conduit material, short form | PVC |
| Coil material | without helix |
| Total length | 50 |
| Material body | Polyvinylchloride |
| Protection against hot chips |
|
| EMC screening |
|
| Material body shortname | PVC |
| Slit |
|
| Outer diameter | 14 |
| Colour | silver grey |
| Smooth inner conduit surface |
|
| Inner diameter | 11 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 7001 |
| Jacket material | No sheath |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 |
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flexibility | Flexible |
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Shore hardness | 75 |
| Impact-resistant |
|
| Flame retardance according to | VDE 0472-804 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| Product standard DIN / EN | EN 61386-23 |
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SI
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61713210 | 7 | 9 | silver grey | 50.000 | |||||
| 61713240 | 9 | 12 | silver grey | 50.000 | |||||
| 61713270 | 11 | 14 | silver grey | 50.000 | |||||
| 61713300 | 13 | 16 | silver grey | 50.000 | |||||
| 61713330 | 14 | 18 | silver grey | 50.000 | |||||
| 61713360 | 18 | 22 | silver grey | 50.000 | |||||
| 61713390 | 23 | 28 | silver grey | 50.000 | |||||
| 61713420 | 32 | 38 | silver grey | 50.000 |









