SILVYN® FPAX R 16-13 BK
Reducer; Polyamide; For conduit outer diameter: 16mm; Halogenfree; UV-resistant;


SILVYN® FPAX R 16-13 BK
Reducer; Polyamide; For conduit outer diameter: 16mm; Halogenfree; UV-resistant;
SILVYN® FPAX R 16-13 BK

SILVYN® FPAX R 16-13 BK
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Reducer for the SILVYN® FPAX T/Y system
Applications
In combination with protective conduit:, SILVYN® FPAS
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Reducer |
| Packaging type | Bag |
| Installation type | plug-in |
| Delivery Unit | 5.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Total length | 43.2 |
| Divisible fitting |
|
| Material body | Polyamide |
| EMC screening |
|
| Material body shortname | PA |
| For conduit outer diameter | 16 |
| Outer diameter | 22.5 |
| Colour | black |
| Inner diameter | 11.7 |
| Gland body material | Polyamide |
| Conduit gland design | Round |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Clear width | 11.7 |
| RAL colour | RAL 9005 |
| Rotatable thread |
|
| Sealing material | Polyester |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68, IP 66, IP 67 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23, IEC 61386-22, IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPAX R
| Article number | For conduit outer diameter | Imp 4conduit outer diam | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 55507360 | 16 | 11.7 | 22.5 | 5.000 | |||
| 55507361 | 21 | 14.5 | 29.5 | 5.000 | |||
| 55507362 | 28 | 17.5 | 33.8 | 5.000 | |||
| 55507363 | 28 | 14.5 | 33.8 | 5.000 | |||
| 55507364 | 34 | 25.7 | 44.1 | 5.000 | |||
| 55507365 | 34 | 17.5 | 44.1 | 5.000 | |||
| 55507366 | 34 | 14.5 | 44.1 | 5.000 | |||
| 55507367 | 42 | 31.5 | 50 | 3.000 | |||
| 55507368 | 42 | 25.7 | 50 | 3.000 | |||
| 55507369 | 42 | 17.5 | 50 | 3.000 |




