SKINTOP® DV-M 20
Sealing insert; M 20; black

SKINTOP® DV-M 20
Sealing insert; M 20; black
SKINTOP® DV-M 20
5.144₫
/

SKINTOP® DV-M 20
5.144₫
/
In stock (250)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Prevents humidity from seeping into the housing
Applications
These seals are placed into the sealing ring of the SKINTOP® cable glands, Preparations, Protection of unused connection points
Technical Attributes
General Information
| Product type | Sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 250.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| EMC screening |
|
| Slit |
|
| Thread size | M 20 |
| Outer diameter | 13.2 |
| Colour | black |
| Total height | 8.4 |
| Material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min) |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DV-M
| Article number | Thread size | Borehole diameter | Imp bore diam | Imp outer diam | Outer diameter | Number of cable entries | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 54113000 | M 12 | 7.2 | 500.000 | ||||
| 54113010 | M 16 | 10 | 500.000 | ||||
| 54113020 | M 20 | 13.2 | 250.000 | ||||
| 54113030 | M 25 | 17.2 | 250.000 | ||||
| 54113040 | M 32 | 21.2 | 250.000 | ||||
| 54113050 | M 40 | 28.2 | 100.000 | ||||
| 54113060 | M 50 | 35.8 | 100.000 | ||||
| 54113070 | M 63 | 45.6 | 50.000 |



