SKINTOP® GMP-GL-M 20X1.5 RAL 7001 SGY
Lock nut; M 20; Wrench width: 27mm; silver grey; Polyamide; Halogenfree;





SKINTOP® GMP-GL-M 20X1.5 RAL 7001 SGY
Lock nut; M 20; Wrench width: 27mm; silver grey; Polyamide; Halogenfree;
SKINTOP® GMP-GL-M 20X1.5 RAL 7001 SGY

SKINTOP® GMP-GL-M 20X1.5 RAL 7001 SGY
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High stability thanks to glass fibre-reinforced polyamide
UL certification according to technical data enables the product to be used in North America (only valid in combination with a UL-approved SKINTOP® plastic cable gland)
Self-extinguishing according to UL 94 V-2 (flammability test for plastics)
The supporting surface facilitates easy installation with a spanner, and protects the housing against scratches.
Applications
For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing)
For thin-walled housings without a thread, which only allow one through-hole
Good oil and chemical resistance
Black versions are UV-resistant and therefore well suited for outdoor use.
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Lock nut |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Material body | Polyamide |
| Thread type | Metric |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | M 20 |
| Colour | silver grey |
| Hexagon corner dimensions | 29.7 |
| Spanner size | 27 |
| RAL colour | RAL 7001 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thickness | 6 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Temperature static min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature dynamic min. | -20 |
| Oil-resistant |
|
| Max. dynamic temperature | 100 |
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Temperature static max. | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® GMP-GL-M
| Article number | Thread size | Imp hexagonal wrench width | Spanner size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 53119000 | M 12 | 17 | silver grey | 100.000 | |
| 53119003 | M 12 | 17 | light grey | 100.000 | |
| 53119010 | M 16 | 22 | silver grey | 100.000 | |
| 53119013 | M 16 | 22 | light grey | 100.000 | |
| 53119020 | M 20 | 27 | silver grey | 100.000 | |
| 53119023 | M 20 | 27 | light grey | 100.000 | |
| 53119030 | M 25 | 34 | silver grey | 100.000 | |
| 53119033 | M 25 | 34 | light grey | 100.000 | |
| 53119040 | M 32 | 41 | silver grey | 100.000 | |
| 53119043 | M 32 | 41 | light grey | 100.000 | |
| 53119050 | M 40 | 50 | silver grey | 25.000 | |
| 53119053 | M 40 | 50 | light grey | 25.000 | |
| 53119060 | M 50 | 60 | silver grey | 25.000 | |
| 53119063 | M 50 | 60 | light grey | 25.000 | |
| 53119070 | M 63 | 75 | silver grey | 25.000 | |
| 53119073 | M 63 | 75 | light grey | 25.000 | |
| 53119100 | M 12 | 17 | black | 100.000 | |
| 53119110 | M 16 | 22 | black | 100.000 | |
| 53119120 | M 20 | 27 | black | 100.000 | |
| 53119130 | M 25 | 34 | black | 100.000 | |
| 53119140 | M 32 | 41 | black | 100.000 | |
| 53119150 | M 40 | 50 | black | 25.000 | |
| 53119160 | M 50 | 60 | black | 25.000 | |
| 53119170 | M 63 | 75 | black | 25.000 |







