SKINTOP® ST-HF-M 16X1.5 RAL 9005 BK

SKINTOP® ST-HF-M 16X1.5 RAL 9005 BK
SKINTOP® ST-HF-M 16X1.5 RAL 9005 BK

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Delivery with lock nut |
|
| Delivery with O-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Total length | 34 |
| Number of cable entries | 1 |
| Body material | Polyamide |
| Thread type | Metric |
| Cable gland design | Straight |
| EMC shielding |
|
| Body material, short form | PA |
| Thread size | M 16 |
| Colour | black |
| RAL colour | RAL 9005 |
| Thread length | 8 |
| Hexagon corner dimensions | 21.1 |
| With bending protection |
|
| Clear width | 9 |
| O-ring material, short form | EVA |
| Max. clamping range | 9 |
| Seal type | Conduit sealing ring |
| O-ring material | Ethylene vinyl acetate copolymer |
| Glass fibre-reinforced |
|
| Thread increase | 1,5 |
| Surface protection | Uncoated |
| Spanner size 1 | 19 |
| Min. clamping range | 4.5 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | EVA |
| Spanner size 2 | 19 |
| Sealing material | Ethylene vinyl acetate copolymer |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar (30 min) |
| Acid-resistant |
|
| Temperature static min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature dynamic min. | -20 |
| Oil-resistant |
|
| Max. dynamic temperature | 100 |
| Temperature (min.) | -40 |
| Strain relief |
|
| For use in hazardous areas |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-0 |
| UVC resistant |
|
| Temperature static max. | 100 |
| Halogen-free |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognised |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL3 |
| FDA certified |
|
| GGVS certified |
|
| Fire protection tested for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| VDE registration number | 40014077 |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marking |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST-HF-M
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 53111407 | M 12 | 8 | 4 | 5.5 | 15 | light grey | 100.000 | ||||
| 53111408 | M 12 | 8 | 4 | 5.5 | 15 | black | 100.000 | ||||
| 53111417 | M 16 | 8 | 4.5 | 9 | 19 | light grey | 100.000 | ||||
| 53111418 | M 16 | 8 | 4.5 | 9 | 19 | black | 100.000 | ||||
| 53111422 | M 20 | 9 | 7 | 13 | 25 | black | 100.000 | ||||
| 53111427 | M 20 | 9 | 7 | 13 | 25 | light grey | 100.000 | ||||
| 53111437 | M 25 | 10 | 9 | 17 | 30 | light grey | 50.000 | ||||
| 53111438 | M 25 | 10 | 9 | 17 | 30 | black | 50.000 | ||||
| 53111447 | M 32 | 10 | 11 | 21 | 36 | light grey | 25.000 | ||||
| 53111448 | M 32 | 10 | 11 | 21 | 36 | black | 25.000 | ||||
| 53111457 | M 40 | 10 | 19 | 28 | 46 | light grey | 10.000 | ||||
| 53111458 | M 40 | 10 | 19 | 28 | 46 | black | 10.000 | ||||
| 53111467 | M 50 | 12 | 27 | 35 | 55 | light grey | 5.000 | ||||
| 53111468 | M 50 | 12 | 27 | 35 | 55 | black | 5.000 | ||||
| 53111477 | M 63 | 12 | 34 | 45 | 66 | light grey | 5.000 | ||||
| 53111478 | M 63 | 12 | 34 | 45 | 66 | black | 5.000 |



