SKINTOP® HYGIENIC M32X1.5









SKINTOP® HYGIENIC M32X1.5
SKINTOP® HYGIENIC M32X1.5

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
EHEDG
Technical Attributes
General Information
| Delivery with lock nut |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 5.000 |
| Weight | 0.179 kg |
Electrical Characteristics
Product Design
| Total length | 56 |
| Number of cable entries | 1 |
| Body material | Stainless steel |
| Thread type | Metric |
| Cable gland design | Straight |
| Thread-side sealing element | Flat seal |
| EMC shielding |
|
| Cable-side sealing element | Conduit sealing ring |
| Body material, short form | V4A |
| Thread size | M 32 |
| Colour | metal |
| Insert material, short form | PA |
| Thread length | 9 |
| Hexagon corner dimensions | 39.6 |
| With bending protection |
|
| Clear width | 20 |
| Max. clamping range | 20 |
| Seal type | Conduit sealing ring |
| Glass fibre-reinforced |
|
| Thread increase | 1,5 |
| Insert material | Polyamide |
| Surface protection | Uncoated |
| Spanner size 1 | 36 |
| Min. clamping range | 16 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | FKM |
| Spanner size 2 | 36 |
| Sealing material | Fluorinated rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 10 bar (30 min), IP 69 |
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| For use in hazardous areas |
|
| Impact-resistant |
|
| Vibration protection |
|
| NEMA type rating | Type 1, Type 2, Type 4x, Type 6, Type 12 |
| UVC resistant |
|
| Halogen-free |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognised |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Fire protection tested for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marking |
|
| UL recognized |
|
| FDA certification according to | CFR 21 |
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 53105100 | M 12 | 6.5 | 4 | 6 | 16 | 5.000 | ||||
| 53105110 | M 16 | 7 | 6.5 | 9 | 20 | 5.000 | ||||
| 53105120 | M 20 | 8 | 9 | 12 | 24 | 5.000 | ||||
| 53105130 | M 25 | 8 | 11.5 | 15.5 | 29 | 5.000 | ||||
| 53105140 | M 32 | 9 | 16 | 20 | 36 | 5.000 | ||||
| 53105141 | M 40 | 9 | 22 | 27 | 45 | 5.000 | ||||
| 53105142 | M 40 | 9 | 18 | 23 | 45 | 5.000 | ||||
| 53105200 | M 12 | 6.5 | 3 | 4.5 | 16 | 5.000 | ||||
| 53105210 | M 16 | 7 | 4.5 | 7 | 20 | 5.000 | ||||
| 53105220 | M 20 | 8 | 7 | 10 | 24 | 5.000 | ||||
| 53105230 | M 25 | 8 | 9 | 12.5 | 29 | 5.000 | ||||
| 53105240 | M 32 | 9 | 12.5 | 16.5 | 36 | 5.000 |











