SKINTOP® CUBE MODULE 20X20 SMALL
Multi-entry; Number of cable entries: 1; IP 64; UV-resistant; Halogenfree









SKINTOP® CUBE MODULE 20X20 SMALL
Multi-entry; Number of cable entries: 1; IP 64; UV-resistant; Halogenfree
SKINTOP® CUBE MODULE 20X20 SMALL

SKINTOP® CUBE MODULE 20X20 SMALL
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Quick-locking modules can be divisible and can therefore be easily clamped around the assembled cable
The modular system simplifies service work as individual cables can be replaced flexibly by removing the quick-locking modules using a screwdriver
Patented sealing system enables protection class IP 64
Vibration-proof locking in the appropriate frame
UL/CSA certification according to technical data enables the product to be used in the North American market
Made of robust polypropylene (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Available in various sizes, with variable clamping ranges for different cable outer diameters and clamping ranges especially for AS-I bus cables.
Applications
For sealing and strain relieving multi-entry of assembled and unassembled cables through a housing
For use with the SKINTOP® CUBE FRAME fixed frame
Can be used in dry, damp and oily environments
Suitable for outdoor use.
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Multi-entry |
| Packaging type | Bag |
| Delivery Unit | 5.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Total length | 20 |
| Number of cable entries | 1 |
| Material body | Polycarbonate |
| Cable gland design | Divisible module |
| EMC screening |
|
| Cable-side sealing element | Sealing lips |
| Material body shortname | PC |
| Overall width | 20 |
| Colour | black |
| Total height | 20 |
| Bending protection |
|
| Clear width | 6 |
| Max. clamping range | 6 |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| Min. clamping range | 4 |
| For armoured cables |
|
| Sealing material | Elastomer |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 64 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.















