SKINDICHT® SE-M 25X1.5 WO. E+D
Angled cable gland; M 25; Zinc alloy Hammer tone finish; Halogenfree; Flange;






SKINDICHT® SE-M 25X1.5 WO. E+D
Angled cable gland; M 25; Zinc alloy Hammer tone finish; Halogenfree; Flange;
SKINDICHT® SE-M 25X1.5 WO. E+D

SKINDICHT® SE-M 25X1.5 WO. E+D
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Can be combined with various glands, e.g. sealing, strain relief, bending protection, conduit or earthing glands
Secure cable entry for gentle cable insertion
Simple, rotation-proof flange assembly with 2-4 fastening holes
Stable and corrosion-resistant angled housing made of die-cast zinc
The small design size make it suitable for use in limited spaces
Mounted O-ring enables a protection class of at least IP 55 due to the reliable sealing to the angled housing. The cable gland used in the product is crucial for the protection class of the cable gland combination.
Applications
For fastening to the outer wall of housings without a thread, which only allow one through-hole
For use with metric SKINTOP®/SKINDICHT® cable glands
For use with metric SILVYN® conduit glands
Withstands high mechanical stress.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Angled cable gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 5.000 |
| Weight | 0.208 kg |
Electrical Characteristics
Product Design
| Total length | 68.2 |
| Material body | Zinc alloy |
| Thread type | Metric |
| Cable gland design | Flange |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Thread size | M 25 |
| Overall width | 60 |
| Colour | metal |
| Total height | 40 |
| Bending protection |
|
| O-ring material, short form | NBR |
| Seal type | O-ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Hammer tone finish |
| For armoured cables |
|
Product Characteristics
| Flame-retardant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List












