SKINDICHT® TWIST-M 20X1.5
Collar; M 20; Spanner size: 24mm; Brass Nickel-plated

SKINDICHT® TWIST-M 20X1.5
Collar; M 20; Spanner size: 24mm; Brass Nickel-plated
SKINDICHT® TWIST-M 20X1.5
1.389.704₫
/

SKINDICHT® TWIST-M 20X1.5
1.389.704₫
/
In stock (70)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The 360° rotatable insert is suitable for precise positioning of angled conduit glands on the housing
The 360° rotatable contact is used to reduce the torsional loads on the cable and protective conduit that can be caused by rotating or oscillating movements
Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)). The seal on the conduit side depends on the protective conduit system used
Can be combined with all metric cable or conduit glands.
Applications
Can be used universally on machine interfaces to connect a protective conduit system and an application
Especially for moving machine parts
Can be used in dry and damp environments
Thanks to FKM seal, extremely heat-resistant and suitable for use at extremely hot temperatures (up to + 200°C). Resistant to aggressive media such as alkalis, acids and solvents
Withstands high mechanical stress
Suitable for outdoor use.
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Delivery with lock nut |
|
| Delivery with O-ring |
|
| Brand | SKINDICHT® |
| Product type | Collar |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.062 kg |
Electrical Characteristics
Product Design
| Total length | 34.5 |
| Body material | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| Inner thread | M 20 |
| Body material, short form | CuZn |
| Thread size | M 20 |
| Overall width | 26.4 |
| Colour | metal |
| Thread length | 8 |
| Spanner size | 24 |
| Clear width | 14.5 |
| Outer thread | M 20 |
| Glass fibre-reinforced |
|
| Thread increase | 1,5 |
| Surface protection | Nickel-plated |
| Thread standard | DIN EN 60423 |
| Sealing material, short form | FKM |
| Sealing material | Fluorinated rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 68 - 5 bar (30 min) |
| UV-resistant |
|
| Temperature (max.) | 200 |
| Lead-free |
|
| Oil-resistant |
|
| Temperature (min.) | -20 |
| For use in hazardous areas |
|
| Halogen-free |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognised |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Fire protection tested for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marking |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® TWIST-M



