SKINDICHT® MR-M 20X1.5/16X1.5
Reducer; Inner thread: M 16; Outer thread: M 20; Brass Nickel-plated;




SKINDICHT® MR-M 20X1.5/16X1.5
Reducer; Inner thread: M 16; Outer thread: M 20; Brass Nickel-plated;
SKINDICHT® MR-M 20X1.5/16X1.5
27.173₫
/

SKINDICHT® MR-M 20X1.5/16X1.5
27.173₫
/
In stock (1000)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing
Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing
Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
For use with a metric cable gland with a smaller connection thread than the existing threaded holes
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Reducer |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Outer thread | M 20 |
| Total length | 9 |
| Material body | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| Inner thread | M 16 |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 24 |
| Colour | metal |
| Thread length | 6.5 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® MR-M
| Article number | Outer thread | Inner thread | Delivery Unit |
|---|---|---|---|
| 52006575 | M 72 | M 63 | 1.000 |
| 52104310 | M 16 | M 12 | 100.000 |
| 52104310LF | M 16 | M 12 | 100.000 |
| 52104311 | M 20 | M 12 | 100.000 |
| 52104311LF | M 20 | M 12 | 100.000 |
| 52104312 | M 20 | M 16 | 100.000 |
| 52104312LF | M 20 | M 16 | 100.000 |
| 52104313 | M 25 | M 16 | 50.000 |
| 52104313LF | M 25 | M 16 | 50.000 |
| 52104314 | M 25 | M 20 | 50.000 |
| 52104314LF | M 25 | M 20 | 50.000 |
| 52104315 | M 32 | M 20 | 50.000 |
| 52104315LF | M 32 | M 20 | 50.000 |
| 52104316 | M 32 | M 25 | 50.000 |
| 52104316LF | M 32 | M 25 | 50.000 |
| 52104317 | M 40 | M 25 | 25.000 |
| 52104317LF | M 40 | M 25 | 25.000 |
| 52104318 | M 40 | M 32 | 25.000 |
| 52104318LF | M 40 | M 32 | 25.000 |
| 52104319 | M 50 | M 32 | 25.000 |
| 52104319LF | M 50 | M 32 | 25.000 |
| 52104320 | M 50 | M 40 | 10.000 |
| 52104320LF | M 50 | M 40 | 10.000 |
| 52104321 | M 63 | M 40 | 10.000 |
| 52104321LF | M 63 | M 40 | 10.000 |
| 52104322 | M 63 | M 50 | 10.000 |






