SKINDICHT® SM-PE PG 9 LOCKNUT
Lock nut; PG 9; Wrench width: 18mm; Brass Nickel-plated

SKINDICHT® SM-PE PG 9 LOCKNUT
Lock nut; PG 9; Wrench width: 18mm; Brass Nickel-plated
SKINDICHT® SM-PE PG 9 LOCKNUT

SKINDICHT® SM-PE PG 9 LOCKNUT
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cutting edges cut through the insulating layer, thus guaranteeing an optimum EMC contact
Applications
For lacquered, anodised or powder-coated housings.
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Glass-fibre reinforced |
|
| Material body | Brass |
| Thread type | PG |
| Pitch of thread | 1,41 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | PG 9 |
| Colour | metal |
| Thickness | 4.7 |
| Hexagon corner dimensions | 20.8 |
| Spanner size | 18 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SM-PE







