SKINDICHT® U-M 16 FLAT WASHER
Washer; M 16; Steel

SKINDICHT® U-M 16 FLAT WASHER
Washer; M 16; Steel
SKINDICHT® U-M 16 FLAT WASHER

SKINDICHT® U-M 16 FLAT WASHER
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Applications
For use between compression screw and adapter.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Washer |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 300.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Material body | Steel |
| Cable gland design | Round |
| Pitch of thread | 1,5 |
| Surface protection | Galvanised |
| Thread size | M 16 |
| Outer diameter | 14.0 |
| Inner diameter | 11.0 |
| Total height | 0.8 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® U-M
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 52100610 | M 12 | 7.0 | 10.2 | 300.000 | ||
| 52100611 | M 16 | 11.0 | 14.0 | 300.000 | ||
| 52100612 | M 20 | 15.0 | 18.0 | 300.000 | ||
| 52100613 | M 25 | 19.0 | 23.0 | 200.000 | ||
| 52100614 | M 32 | 26.0 | 30.0 | 200.000 | ||
| 52100615 | M 40 | 34.0 | 38.0 | 100.000 | ||
| 52100616 | M 50 | 43.0 | 48.0 | 100.000 | ||
| 52100617 | M 63 | 52.0 | 61.0 | 100.000 |







