SKINDICHT® O-RING PG 29 (34X2) FKM
Sealing ring; PG 29; Inner diameter: 34mm; Outer diameter: 38mm; Fluorinated rubber; FKM; green


SKINDICHT® O-RING PG 29 (34X2) FKM
Sealing ring; PG 29; Inner diameter: 34mm; Outer diameter: 38mm; Fluorinated rubber; FKM; green
SKINDICHT® O-RING PG 29 (34X2) FKM

SKINDICHT® O-RING PG 29 (34X2) FKM
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
For high temperatures, Resistant to oils, solvents, acids and chemicals
Applications
For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.
Technical Attributes
General Information
| Product type | Sealing ring |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 50.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Colour | green |
| Seal type | O-ring |
| Inner diameter | 34 |
| Number of cable entries | 1 |
| Total height | 2 |
| Sealing material, short form | FKM |
| Thread size | PG 29 |
| Sealing material | Fluorinated rubber |
| Outer diameter | 38 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® O-Ring FKM PG
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 52023601 | PG 13,5 | 18 | 21 | 100.000 | ||
| 52023602 | PG 11 | 16 | 19 | 100.000 | ||
| 52023603 | PG 16 | 20 | 23 | 50.000 | ||
| 52023604 | PG 21 | 26 | 30 | 50.000 | ||
| 52023606 | PG 29 | 34 | 38 | 50.000 | ||
| 52023607 | PG 7 | 10 | 13 | 100.000 | ||
| 52023608 | PG 36 | 44 | 48 | 25.000 | ||
| 52023609 | PG 42 | 50 | 54 | 25.000 | ||
| 52023611 | PG 48 | 55 | 59 | 25.000 | ||
| 52122011 | PG 9 | 13 | 16 | 100.000 |








