SKINDICHT® WN-M 25X1.5 WO. HOLE
Bushing; Thread size: M 25; light grey; Polyethylene

SKINDICHT® WN-M 25X1.5 WO. HOLE
Bushing; Thread size: M 25; light grey; Polyethylene
SKINDICHT® WN-M 25X1.5 WO. HOLE

SKINDICHT® WN-M 25X1.5 WO. HOLE
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Pierceable membrane
Applications
Easy cable feed-through wherever strain relief is not required.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Bushing |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Total length | 22 |
| Material body | Polyethylene |
| Thread type | Metric |
| Material body shortname | PET |
| Thread size | M 25 |
| Overall width | 28 |
| Colour | light grey |
| Thread length | 12 |
| Spanner size | 24 |
| For min. cable outer diameter | 9 |
| Clear width | 16 |
| RAL colour | RAL 7035 |
| For max. cable outer diameter | 16 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® WN-M
| Article number | Thread size | Clear width | Imp clear width | Delivery Unit | Imp thread length | Thread length |
|---|---|---|---|---|---|---|
| 52020511 | M 12 | 5 | 200.000 | 10 | ||
| 52020513 | M 16 | 10 | 200.000 | 10 | ||
| 52020523 | M 20 | 13.5 | 200.000 | 12 | ||
| 52020533 | M 25 | 16 | 100.000 | 12 | ||
| 52020543 | M 32 | 22 | 50.000 | 14 | ||
| 52020553 | M 40 | 24 | 50.000 | 16 | ||
| 52020563 | M 50 | 35 | 20.000 | 18 | ||
| 52020573 | M 63 | 43 | 10.000 | 20 |







