SKINDICHT® SVFK PG 36

SKINDICHT® SVFK PG 36
SKINDICHT® SVFK PG 36

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Flat cable gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.073 kg |
Electrical Characteristics
Product Design
| Total length | 52.5 |
| Number of cable entries | 1 |
| Material body | Polystyrene |
| Thread type | PG |
| Cable gland design | Straight |
| Flat cable height (max.) | 11.5 |
| EMC screening |
|
| Flat cable width (min.) | 25.0 |
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | PS |
| Thread size | PG 36 |
| Outer diameter | 60 |
| Colour | light grey |
| Thread length | 12 |
| Hexagon corner dimensions | 60.0 |
| Bending protection |
|
| Seal type | Conduit sealing ring |
| Flat cable width (max.) | 34.0 |
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,588 |
| Surface protection | Uncoated |
| Spanner size 1 | 50 |
| Min. flat cable height | 4.0 |
| For armoured cables |
|
| Sealing material, short form | CR |
| Spanner size 2 | 53 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 60 |
| Oil-resistant |
|
| Temperature (min.) | -10 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SVFK
| Article number | Thread size | Flat cable width (min.) | Imp flat cable width min | Flat cable width (max.) | Imp flat cable width max | Imp flat cable hight min | Min. flat cable height | Flat cable height (max.) | Imp flat cable hight max | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 52005470 | PG 16 | 0.0 | 15.0 | 0.0 | 5.0 | 25.000 | ||||
| 52005680 | PG 21 | 10.0 | 20.5 | 3.0 | 8.0 | 25.000 | ||||
| 52005690 | PG 29 | 15.0 | 27.0 | 4.0 | 11.5 | 25.000 | ||||
| 52005700 | PG 36 | 25.0 | 34.0 | 4.0 | 11.5 | 10.000 | ||||
| 52005710 | PG 42 | 30.0 | 40.0 | 5.0 | 12.0 | 5.000 | ||||
| 52005720 | PG 48 | 34.0 | 45.0 | 5.0 | 12.0 | 5.000 |







