SKINDICHT® ME PG 9/13.5
Enlarger; Inner thread: PG 13,5; Outer thread: PG 9; Brass Nickel-plated;



SKINDICHT® ME PG 9/13.5
Enlarger; Inner thread: PG 13,5; Outer thread: PG 9; Brass Nickel-plated;
SKINDICHT® ME PG 9/13.5

SKINDICHT® ME PG 9/13.5
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Enables the use of cable glands with larger connection threads than the existing threaded holes
Applications
Industrial connectors, Devices, Housings, Machines
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Enlarger |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 100.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Outer thread | PG 9 |
| Total length | 17.5 |
| Material body | Brass |
| Cable gland design | Straight |
| Inner thread | PG 13,5 |
| Pitch of thread | 1,41 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | PG 9 |
| Outer diameter | 22 |
| Inner diameter | 12.5 |
| Thread length | 6 |
| Bending protection |
|
| Clear width | 12.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ME
| Article number | Outer thread | Inner thread | Delivery Unit |
|---|---|---|---|
| 52003990 | PG 7 | PG 9 | 100.000 |
| 52004000 | PG 9 | PG 11 | 100.000 |
| 52004010 | PG 9 | PG 13,5 | 100.000 |
| 52004020 | PG 11 | PG 13,5 | 100.000 |
| 52004030 | PG 11 | PG 16 | 100.000 |
| 52004040 | PG 11 | PG 21 | 100.000 |
| 52004050 | PG 13,5 | PG 16 | 100.000 |
| 52004060 | PG 13,5 | PG 21 | 50.000 |
| 52004070 | PG 16 | PG 21 | 50.000 |
| 52004080 | PG 16 | PG 29 | 50.000 |
| 52004090 | PG 21 | PG 29 | 50.000 |
| 52004100 | PG 29 | PG 36 | 50.000 |
| 52004110 | PG 36 | PG 42 | 10.000 |
| 52004120 | PG 42 | PG 48 | 10.000 |









