SKINDICHT® E PG 21 INCISED SEAL
Incised sealing ring; PG 21; Inner diameter: 11.0mm 15.0mm 18.0mm 20.0mm; Chloroprene rubber; black

SKINDICHT® E PG 21 INCISED SEAL
Incised sealing ring; PG 21; Inner diameter: 11.0mm 15.0mm 18.0mm 20.0mm; Chloroprene rubber; black
SKINDICHT® E PG 21 INCISED SEAL

SKINDICHT® E PG 21 INCISED SEAL
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
One seal for several clamping ranges, Rings can be individually adapted to various cable diameters
Applications
Incised sealing ring for SKINDICHT® cable glands
Technical Attributes
General Information
| Product type | Incised sealing ring |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Seal type | Incised sealing ring |
| Inner diameter | 11.0, 15.0, 18.0, 20.0 |
| Number of cable entries | 1 |
| Total height | 8 |
| Sealing material, short form | CR |
| Thread size | PG 21 |
| Sealing material | Chloroprene rubber |
| Outer diameter | 26 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® E
| Article number | Thread size | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Delivery Unit |
|---|---|---|---|---|---|---|
| 52003690 | PG 11 | 7.0, 10.0, 12.5 | 16.5 | 250.000 | ||
| 52003700 | PG 13,5 | 7.0, 10.5, 13.0, 16.0 | 18.5 | 250.000 | ||
| 52003710 | PG 16 | 8.0, 10.5, 13.0, 16.0 | 20.5 | 250.000 | ||
| 52003720 | PG 21 | 11.0, 15.0, 18.0, 20.0 | 26 | 100.000 | ||
| 52003730 | PG 29 | 18.0, 23.0, 27.0, 31.0 | 35 | 100.000 | ||
| 52003740 | PG 36 | 24.0, 28.0, 31.0, 35.0 | 45 | 50.000 | ||
| 52005780 | PG 9 | 5.0, 8.0 | 13.5 | 250.000 | ||
| 52005790 | PG 42 | 30.0, 35.5, 39.0, 42.5, 46.0 | 52 | 50.000 | ||
| 52005800 | PG 48 | 36.0, 40.0, 44.0, 47.0, 50.5 | 57 | 50.000 |







