SILVYN® SCH 10-16 S
Fastening clamp; Clamping range (min./max.): 10mm - 16mm; Steel



SILVYN® SCH 10-16 S
Fastening clamp; Clamping range (min./max.): 10mm - 16mm; Steel
SILVYN® SCH 10-16 S
52.440₫
/

SILVYN® SCH 10-16 S
52.440₫
/
In stock (100)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Ensures the tensile strength, Clamps various conduit sizes with one clamp
Applications
In combination with:, SILVYN® SSV-M/SSVZ-M, SILVYN® SSV/SSV-Z
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Product type | Fastening clamp |
| Packaging type | Bag |
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 100.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Max. clamping range | 16 |
| Bending protection fixed installation |
|
| Body material | Steel |
| EMC shielding |
|
| Flexibly installed bending protection |
|
| Min. clamping range | 10 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| For use in hazardous areas |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogen-free |
|
Certifications and Standards
| EHEDG certified |
|
| Fire protection tested for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognised |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marking |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SCH





