SKINDICHT® VENT CN 12X1.5 PLUS
Pressure compensation element; M 12; Air volume (max.): 2.4l/min; UL recognised: Yes; Stainless steel

SKINDICHT® VENT CN 12X1.5 PLUS
Pressure compensation element; M 12; Air volume (max.): 2.4l/min; UL recognised: Yes; Stainless steel
SKINDICHT® VENT CN 12X1.5 PLUS

SKINDICHT® VENT CN 12X1.5 PLUS
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Ventilation system for housing, Formation of condensation in electronic housings is prevented, Pressure compensation elements guarantee a trouble-free and maintenance-free operation
Applications
Lighting engineering, Railway applications, Weather station, Manufacturing of control cabinets and equipment, Housing and distribution boxes
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Pressure compensation element |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.015 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Seal type | O-ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Total length | 21 |
| Material body | Stainless steel |
| Thread type | Metric |
| Cable gland design | Straight |
| Pitch of thread | 1,5 |
| Material body shortname | VA |
| Thread size | M 12 |
| Thread length | 10 |
| Thread standard | DIN EN 60423 |
| Spanner size | 17 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 67, IP 69 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Corrosion-resistant |
|
| Suitable for EX-applications |
|
| Air volume (max.) | 2.4 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 105 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







