SKINDICHT® KUK PG 16/9 REDUCER
Reducer; Inner thread: PG 9; Outer thread: PG 16; Polyamide; light grey



SKINDICHT® KUK PG 16/9 REDUCER
Reducer; Inner thread: PG 9; Outer thread: PG 16; Polyamide; light grey
SKINDICHT® KUK PG 16/9 REDUCER
52.002₫
/

SKINDICHT® KUK PG 16/9 REDUCER
52.002₫
/
In stock (150)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High mechanical stability, Optimum strain relief
Applications
Brass cable gland with hexagonal fitting, for fast assembly with a flat spanner.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Reducer |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.004 kg |
Electrical Characteristics
Product Design
| Outer thread | PG 16 |
| RAL colour | RAL 7035 |
| Total length | 12 |
| Glass-fibre reinforced |
|
| Material body | Polyamide |
| Thread type | PG |
| Cable gland design | Straight |
| Inner thread | PG 9 |
| Pitch of thread | 1,41 |
| Surface protection | Uncoated |
| Material body shortname | PA |
| Thread size | PG 16 |
| Overall width | 28 |
| Colour | light grey |
| Thread length | 9 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® KUK
| Article number | Outer thread | Inner thread | Colour | Delivery Unit |
|---|---|---|---|---|
| 51730020 | PG 13,5 | PG 9 | light grey | 50.000 |
| 51730025 | PG 16 | PG 9 | light grey | 50.000 |
| 51730030 | PG 16 | PG 11 | light grey | 50.000 |
| 51730035 | PG 21 | PG 13,5 | light grey | 50.000 |
| 51730090 | PG 21 | PG 16 | light grey | 50.000 |
| 51730100 | PG 29 | PG 21 | light grey | 25.000 |
| 51730110 | PG 36 | PG 29 | light grey | 25.000 |





