EPIC® SOLAR 4 M 4 ... 6 mm²
Solar connectors, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1000 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; including contacts



EPIC® SOLAR 4 M 4 ... 6 mm²
Solar connectors, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1000 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; including contacts
EPIC® SOLAR 4 M 4 ... 6 mm²

EPIC® SOLAR 4 M 4 ... 6 mm²
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Low contact-resistance for efficient power transmission, Crimp connection for reliable field mounting, Suitable for various ÖLFLEX® SOLAR cables
Applications
Photovoltaic plants, Crystalline and thin-film constructions, Solartracker
Technical Attributes
General Information
| Product type | Solar connectors |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Installation type | crimp |
| Contacts included |
|
| Delivery Unit | 100.000 |
| Weight | 0.011 kg |
Electrical Characteristics
| Rated impulse voltage | 16 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 1000 V AC rms / DC according to IEC |
| Rated current | 30 A according to IEC |
| Max. contact resistance | 0.5 |
Product Design
| Material contact surface | Tin-plated |
| Min. cable clamping range | 5.2 |
| Contact variant | Pin |
| Design connector housing | Straight |
| Connector type | Plug |
| Contact manufacturing method | Stamped |
| Colour | black |
| Housing base material | Polyamide |
| Housing base material, short form | PA |
| Min. connectable conductor cross-section (mm2) | 4 |
| Contact connection type | Crimp termination |
| Contact material | Brass |
| Max. cable clamping range | 7.1 |
| Max. connectable conductor cross-section (mm2) | 6 |
| Contact material, short form | CuZn |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Acid-resistant |
|
| Impact-resistant |
|
| Pollution degree | 3 |
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Protection class (IP), not installed | IP 20 |
| Operating temperature max. | 105 |
| Protection class (IP), mounted | IP 67 |
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| UR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SOLAR 4 M
| Article number | Connectable conductor cross-section (mm²) | Rated current | Delivery Unit | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) | Imp cable clamping range max | Max. cable clamping range | Imp cable clamping range min | Min. cable clamping range |
|---|---|---|---|---|---|---|---|---|---|
| 44428260 | 2.5 | 100.000 | 6.0 | 4.8 | |||||
| 44428262 | 30 A according to IEC | 100.000 | 6 | 4 | 7.1 | 5.2 |





