UNITRONIC® LAN 250 UTP CAT6 4X2XAWG23
Ethernet cable; Fixed Installation; Cat.6; U/UTP; PVC; grey

UNITRONIC® LAN 250 UTP CAT6 4X2XAWG23
Ethernet cable; Fixed Installation; Cat.6; U/UTP; PVC; grey
UNITRONIC® LAN 250 UTP CAT6 4X2XAWG23

UNITRONIC® LAN 250 UTP CAT6 4X2XAWG23
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High transmission rate up to 250MHz, 23AWG solid conductor LAN cable
Higher signal noise ratio (SNR) compared to CAT.5e cables, supports up to 33m of gigabit ethernet connection in high crosstalk conditions
Cost-effective yet high-performance cable run of up to 100m, according to IEC 11801, ANSI/TIA-568-C.2 and EN 50173
Flame retardant cable design according to IEC 60332-1-2 reduces the risk of flame propagation
Halogen-free outer sheath according to IEC 60754-1
Also comes in PVC and LSZH variants with ex-stock availability to accommodate various cabling and organisational needs.
Applications
For data transmission in a single computer connection or connections linking multiple LAN devices
Suitable for horizontal cabling in office buildings, and especially for populated or enclosed areas with poor ventilation
Commonly used for 1000 Mbits/s networks, such as VOIP, IP, Camera and IP TV
Suitable for environments with ambient temperatures between -20°C to +70°C.
Technical Attributes
General Information
| Product type | Ethernet cable |
| Brand | UNITRONIC® |
| Copper index | 18.950 kg/km |
| Weight | 40 kg/km |
Electrical Characteristics
| Nominal surge impedance | 100 |
| Possible data transmission rates | 1000 |
| Test voltage | 2.5 kV |
Product Design
| Shape of cable | Round |
| Number of pairs | 4 |
| Nominal core diameter | 0.95 |
| Outer sheath colour | grey |
| Nominal outer diameter | 6.20 mm |
| Conductor material | Bare copper |
| Abbreviation shielding | U/UTP |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 23 AWG |
| Core insulation basic material | Polyethylene |
| Conductor count/size | 4x2 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| System standard | EIA/TIA-568 |
| With armouring |
|
| Shielded |
|
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Ethernet cable category | Cat.6 |
| Fast Connect (FC) cable |
|
| Max. assembly temperature | 70 |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 24.8 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® LAN 250 UTP CAT6 4X2XAWG23
| Article number | System standard | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter |
|---|---|---|---|---|
| 3801501K | EIA/TIA-568 | 4x2 | 6.20 |






