UNITRONIC® ST 20253 1x2x16 AWG GY
Low-frequency data cable; PVC; Shielded; Fixed installation

UNITRONIC® ST 20253 1x2x16 AWG GY
Low-frequency data cable; PVC; Shielded; Fixed installation
UNITRONIC® ST 20253 1x2x16 AWG GY
56.112₫
/

UNITRONIC® ST 20253 1x2x16 AWG GY
56.112₫
/
In stock (29890)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 33.900 kg/km |
| Weight | 80 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 600 |
| Test voltage | 3 kV |
Product Design
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 1 |
| Nominal core diameter | 3.11 |
| Outer sheath colour | grey |
| Conductor design | 19-wire |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 7.95 mm |
| Conductor material | Tin-plated copper |
| Type of overall screening | Aluminium-laminated plastic foil |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 1.31 mm² |
| Core insulation basic material | Polyethylene |
| Conductor number/size | 1x2x16AWG |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Cable sheath RAL colour | RAL 7032 |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -30 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Minimum bending radius in mm, fixed installation | 79.5 mm |
| Halogen-free |
|
Certifications and Standards
| CE marking |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® ST 20253
| Article number | Number of cores | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 3800717 | 2 | 1.31 | 7.95 | 80 kg/km |


