ÖLFLEX® POWER IX CORDAGE 14/4C (13AWG)
Power and control cable; 4G2.5; HAR-certified; 600 V; Rubber; Fixed installation

ÖLFLEX® POWER IX CORDAGE 14/4C (13AWG)
Power and control cable; 4G2.5; HAR-certified; 600 V; Rubber; Fixed installation
ÖLFLEX® POWER IX CORDAGE 14/4C (13AWG)

ÖLFLEX® POWER IX CORDAGE 14/4C (13AWG)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Power and control cable |
| Copper index | 96.720 kg/km |
| Copper index (lb) | 650.000 lb |
| Weight | 327 kg/km |
Electrical Characteristics
| Nominal voltage | 600 V AC rms according to (manufacturer specifications), U0/U: 450/750 V AC rms according to IEC |
| Test voltage | 2 kV |
Product Design
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 15 mm |
| Conductor material | Bare copper |
| Harmonised design | H07RN-F |
| Number of cores | 4 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 4G2.5 |
| Core insulation basic material | Rubber |
| Basic material of outer sheath | Rubber |
| Including protective earth |
|
| Shielded |
|
| Basic material of outer sheath, short form | NR |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 60 °C max. conductor temperature |
| Oil-resistant |
|
| Temperature, occasionally moved min | -25 |
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 90 |
| UV-resistant |
|
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature |
| Minimum bending radius in mm, fixed installation | 112.5 mm |
| For torsional load |
|
| Halogenfree |
|
| Temperature, occasionally moved max | 60 |
Certifications and Standards
| HAR-certified |
|
| UL certification | UL SOOW according to UL 62 |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® POWER IX
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 321003 | 3 | Yes | 6 | 487 kg/km | |||||
| 321204 | 4 | Yes | 4 | 455 kg/km | |||||
| 321404 | 4 | Yes | 2.5 | 327 kg/km |







