POF ADAPTER F05 SIMPLEX /4PC
Fibre optic plug connector; F05; Coupling; Straight; Simplex; plug-in;


POF ADAPTER F05 SIMPLEX /4PC
Fibre optic plug connector; F05; Coupling; Straight; Simplex; plug-in;
POF ADAPTER F05 SIMPLEX /4PC

POF ADAPTER F05 SIMPLEX /4PC
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 couplings |
| Brand | HITRONIC® |
| Fibre optic cable type | POF |
| Installation type | plug-in |
| Delivery Unit | 4.000 |
| Weight | 0.002 kg |
Electrical Characteristics
| Insertion attenuation (nominal) | 2.5 dB |
Product Design
| Connector housing angle | 180 |
| Total length | 18.2 |
| Design connector housing | Straight |
| Connector type | Coupling |
| Type of plug connection | F05 |
| Direct mounting possible |
|
| Bend protection boot |
|
| Coupling connection type | F05 |
| Connector colour | black |
| Overall width | 34 |
| Dust protection cap |
|
| Variant of connector | Simplex |
| Total height | 8.2 |
| Suitable type of optical fibre | Multi-mode fibre |
Product Characteristics
| Max. storage temperature | 85 |
| Insertion attenuation | 2.5 |
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -20 |
| Operating temperature max. | 70 |
Certifications and Standards
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF Adapter F05 simplex
| Article number | Scope of delivery |
|---|---|
| 29450099 | 4 couplings |




