POF CONNECTOR F05 SIMPLEX /50PC
Fibre optic connector; F05; Plug; Straight; Simplex; Suitable fibre width: 1000; clip on; Clamping range (min./max.): 2.2 - 2.2 mm


POF CONNECTOR F05 SIMPLEX /50PC
Fibre optic connector; F05; Plug; Straight; Simplex; Suitable fibre width: 1000; clip on; Clamping range (min./max.): 2.2 - 2.2 mm
POF CONNECTOR F05 SIMPLEX /50PC
79.522₫
/

POF CONNECTOR F05 SIMPLEX /50PC
79.522₫
/
In stock (900)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Easy to assemble
Applications
Digital audio, Factory automation, Office Automation (Smart House)
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 50 connectors |
| Brand | HITRONIC® |
| Fibre optic cable type | POF |
| Installation type | clip on |
| Delivery Unit | 50.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Assembly type | Field configurable |
| Connector housing angle | 180 |
| Total length | 21.3 |
| Design connector housing | Straight |
| Strain relief due to | Clamp lever |
| For max. cable outer diameter | 2.2 |
| Connector type | Plug |
| Type of plug connection | F05 |
| Dust protection cap colour | black |
| Polishing process | with polishing wheel |
| Direct mounting possible |
|
| Bend protection boot |
|
| Stripping length of the sheathing | 7 |
| Connector colour | black |
| Overall width | 10 |
| Housing base material | Polyphenylene ether |
| Dust protection cap |
|
| Housing base material, short form | PPE |
| Variant of connector | Simplex |
| Total height | 6.5 |
| Suitable type of optical fibre | Multi-mode fibre |
| Ferrule material, short form | PPE |
| Ferrule material | Polyphenylene ether |
| Suitable fibre width | 1000 |
| For min. cable outer diameter | 2.2 |
| Ferrule diameter | 2.5 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | 80 |
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 80 |
Certifications and Standards
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




