ETHERLINE® LAN Cat.6 F/UTP 4x2xAWG23 LSZH



ETHERLINE® LAN Cat.6 F/UTP 4x2xAWG23 LSZH
ETHERLINE® LAN Cat.6 F/UTP 4x2xAWG23 LSZH
65.713₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | Ethernet, ETHERNET/IP |
| Copper index | 19.000 kg/km |
| Copper index (lb) | 127.675 lb |
| Weight | 54 kg/km |
Country of Origin
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 100 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | C |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 160 |
| Possible data transmission rates | 1000 |
| Signal propagation speed (nom.) | 0.66 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 1 |
| Rated voltage core to core | 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.1 |
| Conductor design | solid conductor |
| Nominal outer diameter | 7.4 mm |
| Conductor material | Bare copper |
| Min. outer diameter | 7.2 |
| Conductor number/size | 4x2x23/1AWG |
| Shielded |
|
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 4 |
| Outer sheath colour | orange |
| Leading conductor cross-section | AWG |
| Shielding, short form | F/UTP |
| With rodent protection |
|
| Type of overall screening | Aluminium-laminated plastic foil |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 23 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Max. outer diameter | 7.6 |
| Cable sheath RAL colour | RAL 2003 |
| Number of wires | 1 |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-2 |
| Temperature, occasionally moved min | 0 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -20 |
| Temperature, fixed installation max | 60 |
| Installation temperature min. | 0 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 30.4 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | 0 °C to 50 °C max. conductor temperature |
| Oil-resistant |
|
| Ethernet cable category | Cat.6 |
| Minimum bending radius in mm, occasionally flexing | 60.8 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -20 °C to 60 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 50 |
Certifications and Standards
| CE marking |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® LAN 350 Cat.6





