ETHERLINE® SERVO DQ FD P Cat.5e





ETHERLINE® SERVO DQ FD P Cat.5e
ETHERLINE® SERVO DQ FD P Cat.5e

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Ethernet cable |
| Copper index | 39.000 kg/km |
| Copper index (lb) | 262.068 lb |
| Weight | 63 kg/km |
Electrical Characteristics
| Nominal surge impedance | 100 |
| Nominal voltage | 50 V AC rms according to (manufacturer specifications) |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 146 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 1.5 |
| Rated voltage core to core | 50 V AC rms according to (manufacturer specifications) |
Product Design
| Nominal core diameter | 0.9 |
| Conductor design | 19-wire |
| Nominal outer diameter | 6.9 mm |
| Conductor material | Bare copper |
| Conductor count/size | 2x2x26/19AWG + 1x2x22/19AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Shape of cable | Round |
| Number of pairs | 3 |
| Outer sheath colour | green |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 6 |
| Nominal conductor cross-section (AWG) | 26 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Number of wires | 19 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Low-adhesion sheath surface |
|
| Fast Connect (FC) cable |
|
| Maximum bending cycles | 1000000 |
| Minimum bending radius in mm, dynamic continuously flexing | 55.2 mm |
| Installation temperature min. | -30 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 41.4 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -30 °C to 70 °C max. conductor temperature: |
| Application area | Cable chain |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 55.2 mm |
| Max. assembly temperature | 70 |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL FT1 |
| Oil resistance according to | EN 50363-10-2 |
| Minimum bending radius, dynamic continuously flexing | 8 x outer diameter |
| Maximum travel distance | 5 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20978 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® SERVO DQ FD P Cat.5e
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Number of cores | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 2170937 | 2x2x26/19AWG + 1x2x22/19AWG | 6.9 | 6 | 63 kg/km |











