ETHERLINE® FIRE Cat.6 PH120 4x2x22/1 AWG






ETHERLINE® FIRE Cat.6 PH120 4x2x22/1 AWG
ETHERLINE® FIRE Cat.6 PH120 4x2x22/1 AWG

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| Copper index | 48.000 kg/km |
| Copper index (lb) | 322.547 lb |
| Weight | 139 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 100 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 30 V AC rms / DC according to (manufacturer specifications) |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 59.1 |
| Possible data transmission rates | 1000 |
| Test voltage | 0.6 kV |
| Signal propagation speed (nom.) | 0.65 |
Product Design
| Nominal core diameter | 1.6 |
| Conductor design | solid conductor |
| Nominal outer diameter | 10.6 mm |
| Conductor material | Bare copper |
| Conductor count/size | 4x2x22/1AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Pair wrapping | Glass fibre |
| Outer sheath colour | red |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 3000 |
| With rodent protection |
|
| Type of overall screen | Copper tape, Copper braiding |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| With armouring |
|
| Number of wires | 1 |
| Basic material of outer sheath, short form | LSZH |
| Additional stranding element | Cross separator |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Functional integrity according to EN 50200 | PH120 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| Self-extinguishing |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 159.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Ethernet cable category | Cat.6 |
| Insulation integrity | IEC 60331-23 FE90 |
| Minimum bending radius, stationary | 15 x outer diameter |
| Temperature, fixed installation | -20 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| CPR drip behaviour | d1 |
| CPR smoke density | s1a |
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| CPR acidity | a1 |
| UL listed |
|
| CE marked |
|
| CPR fire class | B2ca |
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® FIRE
| Article number | Conductor count/size | Ethernet cable category | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 2170913 | 4x2x22/1AWG | Cat.6 | 10.6 | 139 kg/km |












