ETHERLINE® PN Cat. 6A P FD FC







ETHERLINE® PN Cat. 6A P FD FC
ETHERLINE® PN Cat. 6A P FD FC
304.225₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | Ethernet, ETHERNET/IP, PROFINET |
| Copper index | 52.000 kg/km |
| Copper index (lb) | 349.400 lb |
| Weight | 106 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 190.0 |
| Possible data transmission rates | 10000 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 2 |
| Test voltage core/core | 2 |
| Rated voltage core to core | 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.05 |
| Conductor design | 7-wire |
| Nominal outer diameter | 8.9 mm |
| Conductor material | Bare copper |
| Conductor count/size | 4x2x24AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| With cable messenger |
|
| Wrapping over stranding | Plastic tape |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| base material inner sheath shortname | TPE |
| Outer sheath colour | green |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Conductor colour code | PROFINET Colour code 4-pair |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyurethane |
| Basic material of inner sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Number of wires | 7 |
| Basic material of outer sheath, short form | PUR |
| Additional stranding element | Cross separator |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Low-adhesion sheath surface |
|
| Fast Connect (FC) cable |
|
| Maximum bending cycles | 1000000 |
| PROFINET® application | Type C |
| Minimum bending radius in mm, dynamic continuously flexing | 133.5 mm |
| Self-extinguishing |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 35.6 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -30 °C to 50 °C max. conductor temperature:, 75 °C according to cULus CMX |
| Application area | Cable chain, Flexible |
| Oil-resistant |
|
| Ethernet cable category | Cat.6A |
| Minimum bending radius in mm, occasionally flexing | 133.5 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Oil resistance according to | IEC 60811-404 |
| UV-resistant according to | UL sunlight resistant |
| Minimum bending radius, dynamic continuously flexing | 15 x outer diameter |
| Maximum travel distance | 5 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CMX (75°C) according to CSA C22.2 No. 214 (e-file number: E236660) |
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List









