UNITRONIC® BUS PB Yv 1X2X0,64

UNITRONIC® BUS PB Yv 1X2X0,64
UNITRONIC® BUS PB Yv 1X2X0,64
122.264₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.200 lb |
| Weight | 106 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Test voltage core/screening | 1.5 |
| Test voltage core/core | 1.5 |
Product Design
| Nominal core diameter | 2.55 |
| Nominal outer diameter | 9.4 mm |
| Conductor material | Bare copper |
| Conductor number/size | 1x2x0,64 |
| With reinforced outer sheath |
|
| With supporting core |
|
| With protective earth |
|
| Wrapping over stranding | Plastic film |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 1 |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| With rodent protection |
|
| Type of overall screening | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Cable sheath RAL colour | RAL 9005 |
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
| Additional stranding element | Drain wire |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For permanent bending |
|
| Temperature, occasionally moved min | -5 |
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 94.0 mm |
| Suitable for underground installation | direct, in cable trench, in protective cable conduit |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 150.4 mm |
| Weather-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius, occasionally flexing | 16 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Installation type | Underground installation |
| Windable |
|
| For torsional load |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 50 |
Certifications and Standards
| cUR recognised |
|
| CSA certified |
|
| TÜV certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marking |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP.
Product Family List
All articles from UNITRONIC® BUS PB Yv
| Article number | Conductor number/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170223 | 1x2x0,64 | 9.4 | 106 kg/km |



