UNITRONIC® BUS PB FD P 1X2X0,64




UNITRONIC® BUS PB FD P 1X2X0,64
UNITRONIC® BUS PB FD P 1X2X0,64
123.553₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.240 lb |
| Weight | 64 kg/km |
Country of Origin
Electrical Characteristics
| Nominal surge impedance | 150 |
| Test voltage core/screening | 1.5 |
| Test voltage core/core | 1.5 |
Product Design
| Nominal core diameter | 2.55 |
| Nominal outer diameter | 8 mm |
| Optical degree of coverage of the braided shielding pair shielding | 85 |
| Conductor material | Bare copper |
| Conductor number/size | 1X2X24AWG |
| With supporting core |
|
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 1 |
| Pair wrapping | Fleece wrapping |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Type of overall screening | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Cable sheath RAL colour | RAL 4001 |
| Basic material of outer sheath, short form | PUR |
| Additional stranding element | Drain wire |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For permanent bending |
|
| Temperature, dynamic continuously flexing min | -30 |
| Fast Connect (FC) cable |
|
| Minimum bending radius in mm, dynamic continuously flexing | 64.0 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 48.0 mm |
| PWIS-free |
|
| Temperature, dynamic continuously flexing | -30 °C to 70 °C max. conductor temperature |
| Application area | Cable chain |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 64.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Minimum bending radius, dynamic continuously flexing | 8 x outer diameter |
| Windable |
|
| Temperature, dynamic continuously flexing max | 70 |
| Torsion | for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles |
| For torsional load |
|
| Halogen-free |
|
Certifications and Standards
| cUR recognised |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marking |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP.
Product Family List
All articles from UNITRONIC® BUS PB FD P
| Article number | Conductor number/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170222 | 1X2X24AWG | 8 | 64 kg/km |






