UNITRONIC® BUS LD 1x2x0,22

UNITRONIC® BUS LD 1x2x0,22
UNITRONIC® BUS LD 1x2x0,22
38.896₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| Copper index | 18.000 kg/km |
| Copper index (lb) | 120.940 lb |
| Weight | 39 kg/km |
Country of Origin
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Mutual capacitance | 60 |
| Loop resistance at 20°C | 186 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 5.7 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.22 mm² |
| Cable dimensions | 1X2X0.22 |
| Wrapping over stranding | Plastic film |
| Shielded |
|
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 1 |
| Pair wrapping | Plastic film |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Pair shielding type | Tin-plated copper braiding |
| Leading conductor cross-section | mm² |
| With rodent protection |
|
| Conductor colour code | DIN 47100 |
| Type of overall screening | Tin-plated copper braiding |
| Number of cores | 2 |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For permanent bending |
|
| Temperature, occasionally moved min | -5 |
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -40 |
| Self-extinguishing |
|
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 45.6 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 114.0 mm |
| Minimum bending radius, stationary | 8 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| For torsional load |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 70 |
Certifications and Standards
| cUR recognised |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marking |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Modubus is registered by the Modbus-IDA Organisation. SUCOnet P is a registered trademark of the Moeller Group. Modulink P is a registered trademark of Weidmüller GmbH & Co. VariNet is a registered trademark of Pepperl+Fuchs GmbH.
Product Family List
All articles from UNITRONIC® BUS LD



