MULTI-KOAXIAL-KABEL 2XRG 59 B/U
Coaxial cables; RG 59 B/U; Nominal characteristic impedance: 75; PVC; 0.57 mm; Fixed Installation; black

MULTI-KOAXIAL-KABEL 2XRG 59 B/U
Coaxial cables; RG 59 B/U; Nominal characteristic impedance: 75; PVC; 0.57 mm; Fixed Installation; black
MULTI-KOAXIAL-KABEL 2XRG 59 B/U

MULTI-KOAXIAL-KABEL 2XRG 59 B/U
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Applications
Do not install cables that are meant to be placed in ducts or for direct burial in areas exposed to fire hazards, External cables for telecommunication and data processing systems
Technical Attributes
General Information
| Product type | Coaxial cables |
| Copper index | 50.000 kg/km |
| Copper index (lb) | 335.986 lb |
| Weight | 116 kg/km |
Electrical Characteristics
| Nominal characteristic impedance tolerance | +/- 3Ω |
| Nominal surge impedance | 75 |
Product Design
| Outer conductor | Copper braiding |
| Outer sheath colour | black |
| Nominal outer diameter | 6.15 mm |
| Type of coaxial cables | RG 59 B/U |
| With rodent protection |
|
| Dielectric, short form | PE |
| Optical degree of coverage of outer conductor | 95 |
| Conductor count/size | 2 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Inner conductor material | Copper-plated steel |
| Shielded |
|
| Number of wires | 1 |
| Nominal conductor diameter (mm) | 0.57 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| For continuous flexing |
|
| Minimum bending radius in mm, occasionally flexing | 123.0 mm |
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Minimum bending radius in mm, fixed installation | 36.9 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Multi coaxial cabels RG 59 B/U
| Article number | Type of coaxial cables | Application area | Inner conductor material | Outer conductor | Outer conductor second layer | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 2170056 | RG 59 B/U | Fixed installation | Copper-plated steel | Copper braiding | 116 kg/km |







