A-2Y(L)2Y...ST III BD 2x2x0,6
Telephone cable; PE; Shielded; Fixed installation

A-2Y(L)2Y...ST III BD 2x2x0,6
Telephone cable; PE; Shielded; Fixed installation
A-2Y(L)2Y...ST III BD 2x2x0,6
57.135₫
/

A-2Y(L)2Y...ST III BD 2x2x0,6
57.135₫
/
In stock (250)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Reliable and low-interference signal transmission thanks to special core stranding
Transverse watertight thanks to aluminium-PE coating. If the cable is mechanically damaged, water will not penetrate through the outer jacket.
Applications
For use as outdoor cable for telecommunication and information processing systems in accordance with DIN VDE 0816-1
Can be used as underground and tube cable
For fixed installation and occasional flexing
Suitable for outdoor use
For fixed installation and occasional movement.
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Product type | Telephone cable |
| Copper index | 11.000 kg/km |
| Copper index (lb) | 73.917 lb |
| Weight | 80 kg/km |
Electrical Characteristics
| Loop resistance at 20°C | 130 |
| Max. conductor resistance at 20°C | 65 Ω/km |
| Test voltage core/screening | 2 |
| Test voltage core/core | 0.5 |
| Cable attenuation (800 Hz) | 1.04 |
Product Design
| Nominal outer diameter | 10.5 mm |
| Conductor material | Bare copper |
| Conductor number/size | 2x2x0,6 |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.6 |
| A outdoor telecommunication cable | A-2YF(L)2Y…ST III Bd |
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 2 |
| Outer sheath colour | black |
| Stranding type | Star quad |
| Type of overall screening | Aluminium-laminated plastic foil |
| Number of cores | 4 |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyethylene |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Cable sheath RAL colour | RAL 9005 |
| Basic material of outer sheath, short form | PE |
Product Characteristics
| Flame-retardant |
|
| Temperature, occasionally moved min | -20 |
| Temperature, fixed installation min | -40 |
| Longitudinally watertight |
|
| Temperature, fixed installation max | 70 |
| UV-resistant |
|
| Laterally watertight |
|
| Minimum bending radius in mm, fixed installation | 105.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -20 °C to 50 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Water-resistant |
|
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature |
| Halogen-free |
|
| Temperature, occasionally moved max | 50 |
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marking |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from A-2Y(L)2Y...ST III BD Outdoor Cable
| Article number | Number of pairs | Imp diam cond in nom | Nominal conductor diameter (mm) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1591050 | 2 | 0.6 | 10.5 | 80 kg/km | |||
| 1591052 | 6 | 0.6 | 11.5 | 130 kg/km | |||
| 1591053 | 10 | 0.6 | 13 | 165 kg/km | |||
| 1591150 | 2 | 0.8 | 8.6 | 100 kg/km | |||
| 1591151 | 4 | 0.8 | 10.9 | 160 kg/km | |||
| 1591152 | 6 | 0.8 | 13.5 | 175 kg/km | |||
| 1591153 | 10 | 0.8 | 15 | 235 kg/km | |||
| 1591154 | 20 | 0.8 | 18 | 390 kg/km |


