ÖLFLEX® HEAT 650 SC 1x4
Single core; 1X4; U0/U: 300/500 V; Glass fibre; -50°C - 700°C; Fixed Installation

ÖLFLEX® HEAT 650 SC 1x4
Single core; 1X4; U0/U: 300/500 V; Glass fibre; -50°C - 700°C; Fixed Installation
ÖLFLEX® HEAT 650 SC 1x4

ÖLFLEX® HEAT 650 SC 1x4
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Suitable for areas where the installation temperature and ambient temperature is very high, Good electrical conductivity due to nickel strand also at high temperatures
Applications
Heating modules, electric heating devices, heat lockers, Furnaces, electric ranges, night storage heater, Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries, Machinery, apparatus and power plant construction
Technical Attributes
General Information
| Product type | Single core |
| Brand | ÖLFLEX® |
| Weight | 54 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 22.5 Ω/km |
| Test voltage | 1.8 kV |
Product Design
| Shape of cable | Round |
| Conductor design | fine-wire |
| Nominal outer diameter | 3.9 mm |
| Conductor material | Nickel |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 4 mm² |
| Cable dimension | 1X4 |
| Core insulation basic material | Glass fibre |
| Single core identification | Single-coloured |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -50 °C to 700 °C |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 39.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 650 SC
| Article number | Conductor cross-section (mm2) | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|
| 1232652 | 1 | 2.9 | 17 kg/km | |
| 1232653 | 1.5 | 3 | 23 kg/km | |
| 1232654 | 2.5 | 3.5 | 34 kg/km | |
| 1232655 | 4 | 3.9 | 54 kg/km | |
| 1232656 | 6 | 4.6 | 84 kg/km | |
| 1232657 | 10 | 7.8 | 120 kg/km | |
| 1232658 | 16 | 8.2 | 199 kg/km | |
| 1232659 | 25 | 9 | 300 kg/km | |
| 1232660 | 35 | 10.4 | 399 kg/km | |
| 1232661 | 50 | 12.7 | 540 kg/km |


