ÖLFLEX® CHAIN 809 CY 7G0,5

ÖLFLEX® CHAIN 809 CY 7G0,5
ÖLFLEX® CHAIN 809 CY 7G0,5
200.715₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Performance class | Basic-Line |
| Copper index | 69.000 kg/km |
| Copper index (lb) | 463.600 lb |
| Weight | 112 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 172 |
| Max. conductor resistance at 20°C | 39 Ω/km |
| Inductance (800 Hz), approx. | 0.722 |
| Current rating according to | VDE 0298-4 |
| Test voltage core/screening | 3 |
| Rated voltage | 1000 V AC rms according to cRU AWM, 1000 V AC rms according to UL AWM |
| Test voltage core/core | 4 |
| Conductor/conductor operating capacitance (800Hz), approx. | 111 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 8.5 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimensions | 7G0.5 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Numbers |
| Cable shape | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Type of overall screening | Tin-plated copper braiding |
| Number of cores | 7 |
| Nominal conductor cross-section (AWG) | 21 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Cable sheath RAL colour | RAL 7001 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For permanent bending |
|
| Maximum acceleration | 5 |
| Temperature, occasionally moved min | 0 |
| Low-adhesive sheath surface |
|
| Temperature, dynamic continuously flexing min | 0 |
| Maximum bending cycles | 3000000 |
| Temperature, fixed installation min | -40 |
| Maximum self-supporting speed | 3 |
| Minimum bending radius in mm, dynamic continuously flexing | 85.0 mm |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 34.0 mm |
| PWIS-free |
|
| Temperature, dynamic continuously flexing | 0 °C to 80 °C max. conductor temperature according to UL AWM, 0 °C to 70 °C max. conductor temperature according to IEC, 0 °C to 80 °C max. conductor temperature according to CSA AWM |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | 0 °C to 70 °C max. conductor temperature according to IEC, 0 °C to 80 °C max. conductor temperature according to UL AWM, 0 °C to 80 °C max. conductor temperature according to CSA AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 85.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | to 80 °C max. conductor temperature according to CSA AWM, -40 °C to 70 °C max. conductor temperature according to IEC, to 80 °C max. conductor temperature according to UL AWM |
| Flame retardance according to | IEC 60332-1-2, CSA FT1, UL VW-1 |
| Oil resistance according to | EN 50290-2-22: TM 54 |
| Minimum bending radius, dynamic continuously flexing | 10 x outer diameter |
| Maximum travel distance | 10 |
| Temperature, dynamic continuously flexing max | 80 |
| Torsion | for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles, for +/- 150 °/m and min. -20 °C up to 2000 Torsion cycles |
| Maximum speed sliding | 3 |
| For torsional load |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 80 |
Certifications and Standards
| cUR recognised |
|
| CSA certified |
|
| UL AWM certification | 20886 according to UL 758 (e-file number: E63634), 11009 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marking |
|
| UL recognized |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CHAIN 809 CY
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1026751 | 2 | No | 0.5 | 5.8 | 46 kg/km | ||
| 1026752 | 3 | Yes | 0.5 | 6.1 | 59 kg/km | ||
| 1026753 | 4 | Yes | 0.5 | 6.6 | 83 kg/km | ||
| 1026754 | 5 | Yes | 0.5 | 7.1 | 83 kg/km | ||
| 1026755 | 7 | Yes | 0.5 | 8.5 | 112 kg/km | ||
| 1026756 | 12 | Yes | 0.5 | 10 | 200 kg/km | ||
| 1026757 | 18 | Yes | 0.5 | 11.8 | 275 kg/km | ||
| 1026758 | 25 | Yes | 0.5 | 14.1 | 350 kg/km | ||
| 1026759 | 2 | No | 0.75 | 6.2 | 60 kg/km | ||
| 1026760 | 3 | Yes | 0.75 | 6.6 | 73 kg/km | ||
| 1026761 | 4 | Yes | 0.75 | 7.1 | 90 kg/km | ||
| 1026762 | 5 | Yes | 0.75 | 7.7 | 101 kg/km | ||
| 1026763 | 7 | Yes | 0.75 | 9.1 | 137 kg/km | ||
| 1026764 | 12 | Yes | 0.75 | 10.9 | 232 kg/km | ||
| 1026765 | 18 | Yes | 0.75 | 13 | 315 kg/km | ||
| 1026766 | 25 | Yes | 0.75 | 15.6 | 435 kg/km | ||
| 1026767 | 2 | No | 1 | 6.5 | 63 kg/km | ||
| 1026768 | 3 | Yes | 1 | 6.9 | 78 kg/km | ||
| 1026769 | 4 | Yes | 1 | 7.5 | 96 kg/km | ||
| 1026770 | 5 | Yes | 1 | 8.3 | 120 kg/km | ||
| 1026771 | 7 | Yes | 1 | 9.8 | 192 kg/km | ||
| 1026772 | 12 | Yes | 1 | 11.7 | 285 kg/km | ||
| 1026773 | 18 | Yes | 1 | 14 | 395 kg/km | ||
| 1026774 | 25 | Yes | 1 | 16.7 | 486 kg/km | ||
| 1026775 | 2 | No | 1.5 | 7.1 | 78 kg/km | ||
| 1026776 | 3 | Yes | 1.5 | 7.5 | 98 kg/km | ||
| 1026777 | 4 | Yes | 1.5 | 8.4 | 125 kg/km | ||
| 1026778 | 5 | Yes | 1.5 | 9.1 | 149 kg/km | ||
| 1026779 | 7 | Yes | 1.5 | 10.9 | 218 kg/km | ||
| 1026780 | 12 | Yes | 1.5 | 13.3 | 365 kg/km | ||
| 1026781 | 18 | Yes | 1.5 | 15.7 | 553 kg/km | ||
| 1026782 | 25 | Yes | 1.5 | 18.7 | 734 kg/km | ||
| 1026783 | 3 | Yes | 2.5 | 9 | 149 kg/km | ||
| 1026784 | 4 | Yes | 2.5 | 10.1 | 187 kg/km | ||
| 1026785 | 7 | Yes | 2.5 | 13.5 | 340 kg/km | ||
| 1026788 | 4 | Yes | 4 | 11.9 | 277 kg/km |


