ÖLFLEX® HEAT 260 SC 22/7AWG RD
Single core; 1X22 AWG; 7; red; U0/U: 300/500 V; PTFE; -190°C - 260°C; Fixed installation




ÖLFLEX® HEAT 260 SC 22/7AWG RD
Single core; 1X22 AWG; 7; red; U0/U: 300/500 V; PTFE; -190°C - 260°C; Fixed installation
ÖLFLEX® HEAT 260 SC 22/7AWG RD

ÖLFLEX® HEAT 260 SC 22/7AWG RD
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Small outer diameters for maximum saving of space and weight, Resistant to contact with mostly all highly aggressive chemical media, Stress crack resistant to frequent ambient temperature fluctuations
Applications
For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces, Typical fields of application- Aerospace engineering- High-frequency engineering- Control cabinets with high heat generation- Measuring instruments- Furnaces and brickworks- Heating equipment and kitchen appliances- Electric motor building- Installations in the chemical industry
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Single core |
| Copper index | 3.400 kg/km |
| Copper index (lb) | 22.847 lb |
| Weight | 4 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 52.1 Ω/km |
| Test voltage | 3.4 kV |
Product Design
| Single core colour | red |
| Conductor design | fine-wire |
| Nominal outer diameter | 1.3 mm |
| Conductor material | Silver-plated copper |
| Cable dimensions | 1X22 AWG |
| Shielded |
|
| Cable shape | Round |
| Number of cores | 1 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polytetrafluoroethylene |
| Single core identification | Single-coloured |
| Core insulation basic material, short form | PTFE |
| Number of wires | 7 |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, fixed installation min | -190 |
| Temperature, fixed installation max | 260 |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 5.2 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 13.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Water-resistant |
|
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -190 °C to 260 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Halogen-free |
|
Certifications and Standards
| cUR recognised |
|
| CSA certified |
|
| UL AWM certification | 11486 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marking |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 260 SC
| Article number | Nominal conductor cross-section (AWG) | Number of wires | Single core colour | UL AWM certification | Imp outer diam of core nom | Nominal core diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 0094000 | 28 AWG | 7 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094001 | 28 AWG | 7 | black | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094002 | 28 AWG | 7 | blue | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094003 | 28 AWG | 7 | brown | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094005 | 28 AWG | 7 | yellow | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094006 | 28 AWG | 7 | green | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094007 | 28 AWG | 7 | violet | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094008 | 28 AWG | 7 | pink | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094009 | 28 AWG | 7 | orange | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094010 | 28 AWG | 7 | transparent | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094104 | 28 AWG | 7 | red | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094105 | 28 AWG | 7 | white | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0094106 | 28 AWG | 7 | grey | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0095001 | 26 AWG | 7 | black | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095002 | 26 AWG | 7 | blue | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095005 | 26 AWG | 7 | yellow | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095006 | 26 AWG | 7 | green | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095007 | 26 AWG | 7 | violet | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095009 | 26 AWG | 7 | orange | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095104 | 26 AWG | 7 | red | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095105 | 26 AWG | 7 | white | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0095106 | 26 AWG | 7 | grey | 11486 according to UL 758 (e-file number: E63634) | 2.7 kg/km | |||
| 0096000 | 26 AWG | 19 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0096001 | 26 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0096006 | 26 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0096104 | 26 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0097001 | 24 AWG | 7 | black | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0097002 | 24 AWG | 7 | blue | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0097003 | 24 AWG | 7 | brown | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0097104 | 24 AWG | 7 | red | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0097105 | 24 AWG | 7 | white | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0098000 | 24 AWG | 19 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098001 | 24 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098002 | 24 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098003 | 24 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098006 | 24 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098104 | 24 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098105 | 24 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0098106 | 24 AWG | 19 | grey | 11486 according to UL 758 (e-file number: E63634) | 3 kg/km | |||
| 0099001 | 22 AWG | 7 | black | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099002 | 22 AWG | 7 | blue | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099003 | 22 AWG | 7 | brown | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099005 | 22 AWG | 7 | yellow | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099006 | 22 AWG | 7 | green | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099007 | 22 AWG | 7 | violet | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099104 | 22 AWG | 7 | red | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0099105 | 22 AWG | 7 | white | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100001 | 22 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100002 | 22 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100003 | 22 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100005 | 22 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100009 | 22 AWG | 19 | orange | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100104 | 22 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0100105 | 22 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 4 kg/km | |||
| 0101001 | 20 AWG | 7 | black | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0101002 | 20 AWG | 7 | blue | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0101003 | 20 AWG | 7 | brown | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0101006 | 20 AWG | 7 | green | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0101104 | 20 AWG | 7 | red | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0101105 | 20 AWG | 7 | white | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102000 | 20 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102001 | 20 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102002 | 20 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 8 kg/km | |||
| 0102003 | 20 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102005 | 20 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102006 | 20 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102007 | 20 AWG | 19 | violet | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102009 | 20 AWG | 19 | orange | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102104 | 20 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 8 kg/km | |||
| 0102105 | 20 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0102106 | 20 AWG | 19 | grey | 11486 according to UL 758 (e-file number: E63634) | 6 kg/km | |||
| 0103001 | 18 AWG | 7 | black | 11486 according to UL 758 (e-file number: E63634) | 9 kg/km | |||
| 0103104 | 18 AWG | 7 | red | 11486 according to UL 758 (e-file number: E63634) | 9 kg/km | |||
| 0104000 | 18 AWG | 19 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104001 | 18 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104002 | 18 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104003 | 18 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104005 | 18 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104006 | 18 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104007 | 18 AWG | 19 | violet | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104009 | 18 AWG | 19 | orange | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104010 | 18 AWG | 19 | transparent | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104104 | 18 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0104105 | 18 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 10 kg/km | |||
| 0105000 | 16 AWG | 19 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105001 | 16 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 16 kg/km | |||
| 0105002 | 16 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 16 kg/km | |||
| 0105003 | 16 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105005 | 16 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105006 | 16 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105007 | 16 AWG | 19 | violet | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105008 | 16 AWG | 19 | pink | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105009 | 16 AWG | 19 | orange | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105104 | 16 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0105105 | 16 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 13 kg/km | |||
| 0106000 | 14 AWG | 19 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106001 | 14 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 23 kg/km | |||
| 0106002 | 14 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106003 | 14 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106005 | 14 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106006 | 14 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106011 | 14 AWG | 19 | grey | 11486 according to UL 758 (e-file number: E63634) | 2 kg/km | |||
| 0106104 | 14 AWG | 19 | red | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106105 | 14 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0106106 | 14 AWG | 19 | grey | 11486 according to UL 758 (e-file number: E63634) | 20 kg/km | |||
| 0107000 | 12 AWG | 19 | green/yellow | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107001 | 12 AWG | 19 | black | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107002 | 12 AWG | 19 | blue | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107003 | 12 AWG | 19 | brown | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107005 | 12 AWG | 19 | yellow | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107006 | 12 AWG | 19 | green | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107009 | 12 AWG | 19 | orange | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0107105 | 12 AWG | 19 | white | 11486 according to UL 758 (e-file number: E63634) | 31 kg/km | |||
| 0108000 | 10 AWG | 37 | green/yellow | 50 kg/km | ||||
| 0108001 | 10 AWG | 37 | black | 50 kg/km | ||||
| 0108002 | 10 AWG | 37 | blue | 50 kg/km | ||||
| 0108104 | 10 AWG | 37 | red | 50 kg/km | ||||
| 0108105 | 10 AWG | 37 | white | 50 kg/km |






