UNITRONIC® LiYCY (TP) 3x2x0,25

UNITRONIC® LiYCY (TP) 3x2x0,25
UNITRONIC® LiYCY (TP) 3x2x0,25
68.723₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 39.600 kg/km |
| Copper index (lb) | 266.070 lb |
| Weight | 68 kg/km |
Country of Origin
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 169 |
| Max. conductor resistance at 20°C | 79 Ω/km |
| Inductance (800 Hz), approx. | 0.725 |
| Test voltage | 1.5 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 109 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 7.1 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Cable dimensions | 3X2X0.25 |
| Shielded |
|
| Core identification | Colours |
| Cable shape | Round |
| Number of pairs | 3 |
| Outer sheath colour | grey |
| Stranding type | Twisted-pair |
| Conductor colour code | DIN 47100 |
| Type of overall screening | Tin-plated copper braiding |
| Li-stranded cables | LiYCY |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, occasionally moved min | -5 |
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 42.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 106.5 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Halogen-free |
|
| Temperature, occasionally moved max | 70 |
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marking |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® LiYCY (TP)
| Article number | Number of cores | Number of pairs | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 0035131 | 2 | 0.14 | 5.3 | 18.500 | 39 kg/km | |||
| 0035132 | 4 | 0.14 | 6.2 | 26.600 | 54 kg/km | |||
| 0035133 | 6 | 0.14 | 7.1 | 48.500 | 81 kg/km | |||
| 0035134 | 10 | 0.14 | 8.7 | 59.000 | 110 kg/km | |||
| 0035135 | 12 | 0.14 | 8.9 | 66.000 | 142 kg/km | |||
| 0035136 | 16 | 0.14 | 10.2 | 79.000 | 154 kg/km | |||
| 0035137 | 25 | 0.14 | 12.5 | 113.000 | 238 kg/km | |||
| 0035141 | 3 | 0.14 | 5.8 | 23.000 | 48 kg/km | |||
| 0035142 | 20 | 0.14 | 11.3 | 97.000 | 184 kg/km | |||
| 0035150 | 8 | 0.14 | 8.2 | 53.700 | 97 kg/km | |||
| 0035800 | 2 | 0.25 | 6.3 | 28.000 | 51 kg/km | |||
| 0035801 | 3 | 0.25 | 7.1 | 39.600 | 68 kg/km | |||
| 0035802 | 4 | 0.25 | 7.6 | 44.900 | 81 kg/km | |||
| 0035803 | 6 | 0.25 | 8.5 | 69.500 | 115 kg/km | |||
| 0035804 | 8 | 0.25 | 10.3 | 76.900 | 130 kg/km | |||
| 0035805 | 10 | 0.25 | 11 | 102.000 | 158 kg/km | |||
| 0035806 | 12 | 0.25 | 11.3 | 120.000 | 190 kg/km | |||
| 0035807 | 16 | 0.25 | 12.5 | 146.500 | 238 kg/km | |||
| 0035808 | 25 | 0.25 | 16.1 | 205.000 | 344 kg/km | |||
| 0035810 | 2 | 0.5 | 7.9 | 48.100 | 93 kg/km | |||
| 0035811 | 3 | 0.5 | 8.7 | 73.700 | 116 kg/km | |||
| 0035812 | 4 | 0.5 | 9.4 | 82.000 | 127 kg/km | |||
| 0035813 | 6 | 0.5 | 11.1 | 110.000 | 198 kg/km | |||
| 0035814 | 8 | 0.5 | 13.1 | 139.000 | 259 kg/km | |||
| 0035816 | 12 | 0.5 | 14.9 | 198.300 | 354 kg/km | |||
| 0035817 | 16 | 0.5 | 16.5 | 240.000 | 459 kg/km | |||
| 0035820 | 2 | 0.75 | 8.5 | 58.000 | 106 kg/km | |||
| 0035821 | 3 | 0.75 | 9.4 | 84.000 | 140 kg/km | |||
| 0035822 | 4 | 0.75 | 10.7 | 108.000 | 169 kg/km | |||
| 0035823 | 6 | 0.75 | 12.1 | 146.000 | 246 kg/km | |||
| 0035824 | 8 | 0.75 | 14.7 | 180.000 | 290 kg/km | |||
| 0035825 | 12 | 0.75 | 16.2 | 261.000 | 456 kg/km | |||
| 0035827 | 5 | 0.75 | 11.1 | 126.000 | 215 kg/km | |||
| 0035830 | 2 | 1 | 9 | 84.000 | 142 kg/km | |||
| 0035831 | 3 | 1 | 10.4 | 96.000 | 173 kg/km | |||
| 0035832 | 4 | 1 | 11.3 | 121.000 | 212 kg/km | |||
| 0035836 | 5 | 1 | 11.8 | 161.000 | 266 kg/km |


