UNITRONIC® RE-2Y(ST)YV PIMF 8X2X0,5 BK
Computer cable; 8X2X0.5; black; PVC; Shielded; Flexible


UNITRONIC® RE-2Y(ST)YV PIMF 8X2X0,5 BK
Computer cable; 8X2X0.5; black; PVC; Shielded; Flexible
UNITRONIC® RE-2Y(ST)YV PIMF 8X2X0,5 BK
351.086₫
/

UNITRONIC® RE-2Y(ST)YV PIMF 8X2X0,5 BK
351.086₫
/
In stock (3673)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Aluminium-laminated plastic foil static screen with tin-plated drain wire minimises the interference of high frequency, electromagnetic fields, Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects), Low capacitance due to polyolefin-based insulation
Applications
Electrically intended for use when modern process computers have to process large volumes of data, e.g. high-capacity computer systems in waste incineration plants or sewage treatment plants, These cables are suitable for fixed installation in dry or damp rooms and, in case of versions with a black outer sheath, also for outdoor use, In measurement and control engineering, Thanks to reinforced, nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm, for applications, where a reinforced outer sheath may turn out to be advantageous.
Technical Attributes
General Information
| Product type | Computer cable |
| Brand | UNITRONIC® |
| Copper index | 121.000 kg/km |
| Copper index (lb) | 813.087 lb |
| Weight | 261 kg/km |
Electrical Characteristics
| Test voltage core/screening | 0.6 |
| Max. conductor resistance at 20°C | 36 Ω/km |
| Test voltage core/core | 2 |
Product Design
| Core identification | Other |
| Additional communication core |
|
| Shape of cable | Round |
| Number of pairs | 8 |
| Outer sheath colour | black |
| Conductor design | 7-wire |
| Stranding type | Layered stranding |
| Pair screening type | Aluminium-laminated plastic foil |
| Nominal outer diameter | 14.4 mm |
| Conductor material | Bare copper |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 16 |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 8X2X0.5 |
| RE process computer cables | RE-2Y(ST)Yv PiMF |
| Core insulation basic material | Polyethylene |
| With reinforced cable insulation |
|
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 216.0 mm |
| UV-resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® RE-2Y(ST)Yv PiMF
| Article number | Number of pairs | Conductor cross-section (mm2) | Outer sheath colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0032438 | 2 | 0.5 | blue | 10 | 128 kg/km | ||
| 0032442 | 12 | 0.5 | blue | 16.7 | 351 kg/km | ||
| 0032448 | 2 | 0.5 | black | 10 | 128 kg/km | ||
| 0032449 | 4 | 0.5 | black | 11.6 | 170 kg/km | ||
| 0032450 | 8 | 0.5 | black | 14.4 | 261 kg/km | ||
| 0032451 | 10 | 0.5 | black | 15.9 | 246 kg/km | ||
| 0032453 | 16 | 0.5 | black | 19.1 | 430 kg/km | ||
| 0032458 | 2 | 1.3 | blue | 12.4 | 184 kg/km | ||
| 0032464 | 2 | 1.3 | black | 12.4 | 184 kg/km | ||
| 0032465 | 4 | 1.3 | black | 14.2 | 269 kg/km | ||
| 0032466 | 8 | 1.3 | black | 18.5 | 442 kg/km | ||
| 0032467 | 12 | 1.3 | black | 22.2 | 640 kg/km |




