UNITRONIC® 100 CY 4x0,34
Low-frequency data cable; 4X0.34; Conductor colour code: UNITRONIC® colour code; PVC; Shielded; Flexible

UNITRONIC® 100 CY 4x0,34
Low-frequency data cable; 4X0.34; Conductor colour code: UNITRONIC® colour code; PVC; Shielded; Flexible
UNITRONIC® 100 CY 4x0,34
60.002₫
/

UNITRONIC® 100 CY 4x0,34
60.002₫
/
In stock (1700)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Ideal for limited space thanks to its small dimensions
Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage
Compact design enables small outer diameters despite high number of cores
With robust, flexible and resistant PVC outer sheath
Additional robustness thanks to the extruded inner sheath (for cables from 0.25 mm²)
Core identification according to UNITRONIC® colour code for clear identification of the single cores
From three cores including protective earth.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
For use in control, regulation and measurement circuits
Especially for environments where electromagnetic compatibility (EMC) is required
For fixed installation and occasional flexing
Can be used in dry and damp rooms
Can be used in dry and damp spaces.
Disclaimer
LAPP products must be selected, installed and maintained by qualified electrical personnel in compliance with applicable regulations and standards. Incorrect selection or installation may cause electric shock, fire or damage. Always check the official datasheet before use; information and images on this website are for reference only and may change without notice. To the extent permitted by law, LAPP Vietnam is not liable for damage caused by improper use or installation. See our General Terms and Conditions for details.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 29.000 kg/km |
| Copper index (lb) | 194.900 lb |
| Weight | 65 kg/km |
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 164 |
| Max. conductor resistance at 20°C | 57 Ω/km |
| Inductance (800 Hz), approx. | 0.76 |
| Test voltage | 1.5 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 106 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 6.4 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Cable dimensions | 4X0.34 |
| Shielded |
|
| Core identification | Colours |
| Cable shape | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Conductor colour code | UNITRONIC® colour code |
| Type of overall screening | Tin-plated copper braiding |
| Number of cores | 4 |
| Li-stranded cables | LiYCY |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, occasionally moved min | -5 |
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 38.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 128.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogen-free |
|
| Temperature, occasionally moved max | 70 |
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marking |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® 100 CY
| Article number | Number of cores | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0031031 | 3 | 0.25 | 5.4 | 48 kg/km | ||
| 0031032 | 7 | 0.25 | 6.7 | 82 kg/km | ||
| 0031033 | 10 | 0.25 | 8.2 | 129 kg/km | ||
| 0031034 | 14 | 0.25 | 8.7 | 147 kg/km | ||
| 0031048 | 3 | 0.34 | 5.8 | 62 kg/km | ||
| 0031049 | 7 | 0.34 | 7.3 | 106 kg/km | ||
| 0031050 | 10 | 0.34 | 9 | 167 kg/km | ||
| 0031052 | 16 | 0.34 | 10.5 | 219 kg/km | ||
| 0031060 | 52 | 0.34 | 17.6 | 629 kg/km | ||
| 0031066 | 4 | 0.25 | 5.7 | 61 kg/km | ||
| 0031067 | 5 | 0.25 | 6.3 | 72 kg/km | ||
| 0031068 | 2 | 0.34 | 5.6 | 45 kg/km | ||
| 0031069 | 4 | 0.34 | 6.4 | 65 kg/km | ||
| 0031070 | 5 | 0.34 | 6.9 | 95 kg/km | ||
| 0034006 | 2 | 0.14 | 3.7 | 20 kg/km | ||
| 0034007 | 3 | 0.14 | 3.9 | 28 kg/km | ||
| 0034008 | 4 | 0.14 | 4.1 | 33 kg/km | ||
| 0034009 | 5 | 0.14 | 4.4 | 38 kg/km | ||
| 0034010 | 7 | 0.14 | 4.7 | 49 kg/km | ||
| 0034011 | 10 | 0.14 | 5.7 | 66 kg/km | ||
| 0034012 | 14 | 0.14 | 6.3 | 80 kg/km | ||
| 0034013 | 16 | 0.14 | 6.6 | 90 kg/km | ||
| 0034016 | 27 | 0.14 | 8.1 | 148 kg/km |


