ÖLFLEX® CLASSIC FD 810 4G0,5

ÖLFLEX® CLASSIC FD 810 4G0,5
ÖLFLEX® CLASSIC FD 810 4G0,5
74.060₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Performance class | Core-Line |
| Copper index | 19.200 kg/km |
| Copper index (lb) | 129.000 lb |
| Weight | 58 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 39 Ω/km |
| Inductance (800 Hz), approx. | 0.712 |
| Test voltage | 4 kV |
| Current rating according to | VDE 0298-4 |
| Conductor/conductor operating capacitance (800Hz), approx. | 105 |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 6.3 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimensions | 4G0.5 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Numbers |
| Cable shape | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Number of cores | 4 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Cable sheath RAL colour | RAL 7001 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For permanent bending |
|
| Maximum acceleration | 20 |
| Temperature, occasionally moved min | 0 |
| Low-adhesive sheath surface |
|
| Temperature, dynamic continuously flexing min | 0 |
| Maximum bending cycles | 7000000 |
| Temperature, fixed installation min | -40 |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 47.3 mm |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 25.2 mm |
| PWIS-free |
|
| Temperature, dynamic continuously flexing | 0 °C to 70 °C max. conductor temperature |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | 0 °C to 70 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 47.3 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 20 |
| Temperature, dynamic continuously flexing max | 70 |
| Maximum speed sliding | 5 |
| For torsional load |
|
| Halogen-free |
|
| Temperature, occasionally moved max | 70 |
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marking |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC FD 810
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0026100 | 2 | No | 0.5 | 5.3 | 33 kg/km | ||
| 0026101 | 3 | Yes | 0.5 | 5.7 | 48 kg/km | ||
| 0026102 | 4 | Yes | 0.5 | 6.3 | 58 kg/km | ||
| 0026103 | 5 | Yes | 0.5 | 6.8 | 67 kg/km | ||
| 0026104 | 7 | Yes | 0.5 | 8 | 88 kg/km | ||
| 0026105 | 12 | Yes | 0.5 | 9.5 | 136 kg/km | ||
| 0026106 | 18 | Yes | 0.5 | 11.4 | 195 kg/km | ||
| 0026107 | 25 | Yes | 0.5 | 13.7 | 322 kg/km | ||
| 0026108 | 30 | Yes | 0.5 | 14.3 | 334 kg/km | ||
| 0026109 | 34 | Yes | 0.5 | 15.6 | 374 kg/km | ||
| 0026110 | 50 | Yes | 0.5 | 18.5 | 560 kg/km | ||
| 0026119 | 2 | No | 0.75 | 5.7 | 49 kg/km | ||
| 0026120 | 3 | Yes | 0.75 | 6.2 | 56 kg/km | ||
| 0026121 | 4 | Yes | 0.75 | 6.8 | 73 kg/km | ||
| 0026122 | 5 | Yes | 0.75 | 7.4 | 86 kg/km | ||
| 0026123 | 7 | Yes | 0.75 | 8.9 | 117 kg/km | ||
| 0026124 | 12 | Yes | 0.75 | 10.6 | 182 kg/km | ||
| 0026125 | 16 | Yes | 0.75 | 12 | 234 kg/km | ||
| 0026126 | 18 | Yes | 0.75 | 12.7 | 272 kg/km | ||
| 0026127 | 25 | Yes | 0.75 | 15.2 | 399 kg/km | ||
| 0026130 | 2 | No | 1 | 6.1 | 58 kg/km | ||
| 0026131 | 3 | Yes | 1 | 6.6 | 71 kg/km | ||
| 0026132 | 4 | Yes | 1 | 7.3 | 88 kg/km | ||
| 0026133 | 5 | Yes | 1 | 8 | 104 kg/km | ||
| 0026134 | 7 | Yes | 1 | 9.6 | 142 kg/km | ||
| 0026135 | 12 | Yes | 1 | 11.4 | 219 kg/km | ||
| 0026136 | 14 | Yes | 1 | 12.3 | 268 kg/km | ||
| 0026137 | 16 | Yes | 1 | 13 | 294 kg/km | ||
| 0026138 | 18 | Yes | 1 | 13.9 | 324 kg/km | ||
| 0026139 | 25 | Yes | 1 | 16.4 | 445 kg/km | ||
| 0026140 | 26 | Yes | 1 | 16.4 | 482 kg/km | ||
| 0026141 | 34 | Yes | 1 | 18.9 | 632 kg/km | ||
| 0026142 | 41 | Yes | 1 | 20.6 | 703 kg/km | ||
| 0026143 | 50 | Yes | 1 | 22.3 | 902 kg/km | ||
| 0026144 | 65 | Yes | 1 | 25.4 | 1178 kg/km | ||
| 0026149 | 2 | No | 1.5 | 6.8 | 71 kg/km | ||
| 0026150 | 3 | Yes | 1.5 | 7.4 | 90 kg/km | ||
| 0026151 | 4 | Yes | 1.5 | 8.1 | 114 kg/km | ||
| 0026152 | 5 | Yes | 1.5 | 9.1 | 139 kg/km | ||
| 0026153 | 7 | Yes | 1.5 | 10.9 | 189 kg/km | ||
| 0026154 | 12 | Yes | 1.5 | 12.9 | 295 kg/km | ||
| 0026156 | 18 | Yes | 1.5 | 15.6 | 470 kg/km | ||
| 0026157 | 25 | Yes | 1.5 | 18.6 | 644 kg/km | ||
| 0026158 | 26 | Yes | 1.5 | 18.6 | 615 kg/km | ||
| 0026159 | 34 | Yes | 1.5 | 21.1 | 828 kg/km | ||
| 0026160 | 41 | Yes | 1.5 | 23 | 1021 kg/km | ||
| 0026161 | 42 | Yes | 1.5 | 23 | 1102 kg/km | ||
| 0026162 | 50 | Yes | 1.5 | 25 | 1167 kg/km | ||
| 0026170 | 3 | Yes | 2.5 | 9 | 145 kg/km | ||
| 0026171 | 4 | Yes | 2.5 | 10 | 171 kg/km | ||
| 0026172 | 5 | Yes | 2.5 | 11.2 | 218 kg/km | ||
| 0026173 | 7 | Yes | 2.5 | 13.6 | 303 kg/km | ||
| 0026174 | 12 | Yes | 2.5 | 16 | 474 kg/km | ||
| 0026175 | 14 | Yes | 2.5 | 17.2 | 541 kg/km | ||
| 0026180 | 3 | Yes | 4 | 10.6 | 207 kg/km | ||
| 0026181 | 4 | Yes | 4 | 11.7 | 266 kg/km | ||
| 0026182 | 5 | Yes | 4 | 13.1 | 332 kg/km | ||
| 0026183 | 4 | Yes | 6 | 13.9 | 367 kg/km | ||
| 0026184 | 5 | Yes | 6 | 15.5 | 658 kg/km | ||
| 0026185 | 4 | Yes | 10 | 17.6 | 609 kg/km | ||
| 0026186 | 5 | Yes | 10 | 19.6 | 785 kg/km | ||
| 0026187 | 4 | Yes | 16 | 20.6 | 894 kg/km | ||
| 0026188 | 5 | Yes | 16 | 23.1 | 1148 kg/km |



