ÖLFLEX® 191 CY 7G1



ÖLFLEX® 191 CY 7G1
ÖLFLEX® 191 CY 7G1
245.706₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 99.900 kg/km |
| Copper index (lb) | 220.240 lb |
| Weight | 207 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 183 |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Inductance (800 Hz), approx. | 0.699 |
| Test voltage core/screening | 4 |
| Rated voltage | 600 V AC rms according to UL/CSA |
| Test voltage core/core | 4 |
| Conductor/conductor operating capacitance (800Hz), approx. | 118 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 11.2 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 7G1 |
| Inner sheath colour | grey |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| base material inner sheath shortname | PVC |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Conductor colour code | VDE 0293-1, EN 50334 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 7 |
| Nominal conductor cross-section (AWG) | 18 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 67.2 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature:, to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 224.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | to 90 °C max. conductor temperature: according to CSA AWM, -40 °C to 70 °C max. conductor temperature:, to 90 °C max. conductor temperature: according to UL AWM |
| Flame retardance according to | IEC 60332-1-2, UL Cable Flame Test, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-4-1: TM5, UL 80°C rating according to UL 758, CSA C22.2 No. 210-15 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| CPR drip behaviour | d0 |
| CPR smoke density | s3 |
| UL AWM certification | 21098 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR acidity | a3 |
| UL listed |
|
| CE marked |
|
| CPR fire class | Dca |
| UL recognized |
|
| VDE certified |
|
| CSA certification | AWM II A according to CSA C22.2 No. 210, AWM I A according to CSA C22.2 No. 210, AWM II B according to CSA C22.2 No. 210, AWM I B according to CSA C22.2 No. 210 |
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 191 CY
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0011180 | 3 | Yes | 1 | 8.8 | 122 kg/km | ||
| 0011181 | 4 | Yes | 1 | 9.6 | 157 kg/km | ||
| 0011182 | 5 | Yes | 1 | 10.3 | 183 kg/km | ||
| 0011183 | 7 | Yes | 1 | 11.2 | 207 kg/km | ||
| 0011184 | 12 | Yes | 1 | 14.6 | 400 kg/km | ||
| 0011185 | 18 | Yes | 1 | 17 | 554 kg/km | ||
| 0011186 | 25 | Yes | 1 | 20.1 | 648 kg/km | ||
| 0011187 | 3 | Yes | 1.5 | 9.6 | 166 kg/km | ||
| 0011188 | 4 | Yes | 1.5 | 10.3 | 191 kg/km | ||
| 0011189 | 5 | Yes | 1.5 | 11.3 | 222 kg/km | ||
| 0011190 | 7 | Yes | 1.5 | 12.1 | 270 kg/km | ||
| 0011191 | 12 | Yes | 1.5 | 16.1 | 464 kg/km | ||
| 0011192 | 18 | Yes | 1.5 | 18.7 | 608 kg/km | ||
| 0011193 | 25 | Yes | 1.5 | 23 | 952 kg/km | ||
| 0011194 | 3 | Yes | 2.5 | 10.5 | 221 kg/km | ||
| 0011195 | 4 | Yes | 2.5 | 11.4 | 237 kg/km | ||
| 0011196 | 5 | Yes | 2.5 | 12.8 | 325 kg/km | ||
| 0011197 | 7 | Yes | 2.5 | 14.1 | 421 kg/km | ||
| 0011202 | 2 | No | 1 | 8.4 | 126 kg/km | ||
| 0011234 | 7 | Yes | 0.75 | 10.5 | 194 kg/km | ||
| 0011302 | 2 | No | 1.5 | 9 | 156 kg/km | ||
| 3023130 | 5 | Yes | 6 | 17.3 | 737 kg/km | ||
| 3023131 | 4 | Yes | 10 | 19.5 | 946 kg/km | ||
| 3023132 | 4 | Yes | 25 | 28.7 | 1692 kg/km | ||
| 3025946 | 4 | Yes | 70 | 44.8 | 4490 kg/km | ||
| 3025947 | 4 | Yes | 95 | 50 | 6280 kg/km | ||
| 3026535 | 4 | Yes | 50 | 39.7 | 3256 kg/km | ||
| 3026536 | 4 | Yes | 120 | 61.3 | 6960 kg/km | ||
| 30010542 | 12 | Yes | 2.5 | 17.9 | 769 kg/km | ||
| 30010543 | 18 | Yes | 2.5 | 22 | 1102 kg/km | ||
| 30010544 | 4 | Yes | 4 | 13.6 | 400 kg/km | ||
| 30010545 | 5 | Yes | 4 | 14.9 | 535 kg/km | ||
| 30010546 | 7 | Yes | 4 | 16.2 | 735 kg/km | ||
| 30010547 | 7 | Yes | 6 | 18.8 | 950 kg/km | ||
| 30010548 | 4 | Yes | 6 | 15.8 | 574 kg/km | ||
| 30010639 | 4 | Yes | 16 | 24.7 | 1189 kg/km | ||
| 30010928 | 4 | Yes | 35 | 31.7 | 2700 kg/km |





